目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1722 - Prevailing torque type hex lock nuts thin type with polyamide insert (DIN 985), A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 637, BN 33024, BN 1722, BN 2082 Prevailing torque type hex lock nuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_637_33024_1722_2082/bn_1722.prj},{NB=BN 1722 1397273 prevailing torque type hexagon lock nut M12},{CNSORDERNO=1397273},{BNARTNR=1397273},{BNNORM1=DIN 985},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=12.000},{P=1.750},{DA=13.000},{M=12.000},{M1=8.000},{S=19.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 1722 1397176 prevailin...
1397176
DIN 985
Stainless steel A4
3.000
2.459
0.500
3.450
4.000
2.400
5.500
BN 1722 1397184 prevailin...
1397184
DIN 985
Stainless steel A4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
BN 1722 1397222 prevailin...
1397222
DIN 985
Stainless steel A4
5.000
4.134
0.800
5.750
5.000
3.200
8.000
BN 1722 1397230 prevailin...
1397230
DIN 985
Stainless steel A4
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 1722 1397249 prevailin...
1397249
DIN 985
Stainless steel A4
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 1722 1397257 prevailin...
1397257
DIN 985
Stainless steel A4
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 1722 1397273 prevailin...
1397273
DIN 985
Stainless steel A4
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 1722 1397311 prevailin...
1397311
DIN 985
Stainless steel A4
14.000
11.835
2.000
15.100
14.000
9.500
22.000
BN 1722 1397338 prevailin...
1397338
DIN 985
Stainless steel A4
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 1722 5805620 prevailin...
5805620
DIN 985
Stainless steel A4
18.000
15.294
2.500
19.500
18.500
13.000
27.000
BN 1722 1397346 prevailin...
1397346
DIN 985
Stainless steel A4
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 1722 5805630 prevailin...
5805630
DIN 985
Stainless steel A4
22.000
19.294
2.500
23.700
22.000
15.000
32.000
BN 1722 5402520 prevailin...
5402520
DIN 985
Stainless steel A4
24.000
20.752
3.000
25.900
24.000
15.000
36.000
BN 1722 5805640 prevailin...
5805640
DIN 985
Stainless steel A4
27.000
23.752
3.000
29.100
27.000
17.000
41.000
BN 1722 5402521 prevailin...
5402521
DIN 985
Stainless steel A4
30.000
26.211
3.500
32.400
30.000
19.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表