目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 449 - Sealing rings for fittings and screw plugs (DIN 7603 A), vulcanized fiber, natur
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.70 Locking and sealing rings
BN 449 Sealing rings for fittings and screw plugs
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_70/bn_449/bn_449.prj},{NB=BN 449 1187678 sealing ring A 10x13.5},{CNSORDERNO=1187678},{BNARTNR=1187678},{BNNORM1=DIN 7603 A},{BNMAT=Vulkanfiber},{CNSMAT=Vulkanfiber},{BNSURFACE=},{NG=10x13.5},{D1=10.200},{D2=13.400},{H=1.000},{W=Vf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Width
[mm]
W
Material
[mm]
BN 449 1187643 sealing ri...
1187643
DIN 7603 A
Vulcanized fibre
6.5x9.5
6.700
9.400
1.000
Vf
BN 449 1187651 sealing ri...
1187651
DIN 7603 A
Vulcanized fibre
8x11.5
8.200
11.400
1.000
Vf
BN 449 1187678 sealing ri...
1187678
DIN 7603 A
Vulcanized fibre
10x13.5
10.200
13.400
1.000
Vf
BN 449 1187686 sealing ri...
1187686
DIN 7603 A
Vulcanized fibre
12x15.5
12.200
15.400
1.500
Vf
BN 449 1187694 sealing ri...
1187694
DIN 7603 A
Vulcanized fibre
14x18
14.200
17.900
1.500
Vf
BN 449 1187708 sealing ri...
1187708
DIN 7603 A
Vulcanized fibre
16x20
16.200
19.900
1.500
Vf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表