目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 759 - Split spring lock washers with bent end (DIN 127 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 759, BN 760 Split spring lock washers with bent end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_759_760/bn_759.prj},{NB=BN 759 1275062 split spring lock washer A 10 },{CNSORDERNO=1275062},{BNARTNR=1275062},{BNNORM1=DIN 127 A},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D=10.000},{DA=10.700},{DW=18.100},{H=2.200},{H1=5.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 759 1274988 split spri...
1274988
DIN 127 A
Spring steel
black
3.000
3.400
6.200
0.800
2.100
BN 759 1275003 split spri...
1275003
DIN 127 A
Spring steel
black
4.000
4.400
7.600
0.900
2.500
BN 759 1275038 split spri...
1275038
DIN 127 A
Spring steel
black
5.000
5.400
9.200
1.200
3.200
BN 759 1275046 split spri...
1275046
DIN 127 A
Spring steel
black
6.000
6.500
11.800
1.600
4.200
BN 759 1275054 split spri...
1275054
DIN 127 A
Spring steel
black
8.000
8.500
14.800
2.000
5.400
BN 759 1275062 split spri...
1275062
DIN 127 A
Spring steel
black
10.000
10.700
18.100
2.200
5.900
BN 759 1275070 split spri...
1275070
DIN 127 A
Spring steel
black
12.000
12.700
21.100
2.500
6.800
BN 759 1275097 split spri...
1275097
DIN 127 A
Spring steel
black
16.000
17.000
27.400
3.500
9.200
BN 759 1173995 split spri...
1173995
DIN 127 A
Spring steel
black
18.000
19.000
29.400
3.500
9.200
BN 759 1198882 split spri...
1198882
DIN 127 A
Spring steel
black
20.000
21.200
33.600
4.000
10.400
BN 759 1219405 split spri...
1219405
DIN 127 A
Spring steel
black
22.000
23.500
35.900
4.000
10.400
BN 759 1219413 split spri...
1219413
DIN 127 A
Spring steel
black
24.000
25.500
40.000
5.000
13.000
BN 759 1224506 split spri...
1224506
DIN 127 A
Spring steel
black
30.000
31.700
48.200
6.000
16.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表