目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 673 - Split spring lock washers with flat end (DIN 127 B), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 672, BN 673 Split spring lock washers with flat end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_672_673/bn_673.prj},{NB=BN 673 1253832 helical spring lock washer with flat end M10},{CNSORDERNO=1253832},{BNARTNR=1253832},{BNNORM1=DIN 127 B},{BNNORM2=},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=M10},{D1MIN=10.200},{D1MAX=10.700},{D2MAX=18.100},{S=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal size
ⁿ/ₐ
D1MIN
min.
[mm]
D1MAX
max.
[mm]
D2MAX
max.
[mm]
S
Height
[mm]
BN 673 1253727 helical sp...
1253727
DIN 127 B
Stainless steel A4
M2
2.100
2.400
4.400
0.500
BN 673 1253743 helical sp...
1253743
DIN 127 B
Stainless steel A4
M2,5
2.600
2.900
5.100
0.600
BN 673 1253778 helical sp...
1253778
DIN 127 B
Stainless steel A4
M3
3.100
3.400
6.200
0.800
BN 673 1253786 helical sp...
1253786
DIN 127 B
Stainless steel A4
M3,5
3.600
3.900
6.700
0.800
BN 673 1253794 helical sp...
1253794
DIN 127 B
Stainless steel A4
M4
4.100
4.400
7.600
0.900
BN 673 1253808 helical sp...
1253808
DIN 127 B
Stainless steel A4
M5
5.100
5.400
9.200
1.200
BN 673 1253816 helical sp...
1253816
DIN 127 B
Stainless steel A4
M6
6.100
6.500
11.800
1.600
BN 673 1253824 helical sp...
1253824
DIN 127 B
Stainless steel A4
M8
8.100
8.500
14.800
2.000
BN 673 1253832 helical sp...
1253832
DIN 127 B
Stainless steel A4
M10
10.200
10.700
18.100
2.200
BN 673 1253840 helical sp...
1253840
DIN 127 B
Stainless steel A4
M12
12.200
12.700
21.100
2.500
BN 673 1253859 helical sp...
1253859
DIN 127 B
Stainless steel A4
M14
14.200
14.700
24.100
3.000
BN 673 1253867 helical sp...
1253867
DIN 127 B
Stainless steel A4
M16
16.200
17.000
27.400
3.500
BN 673 1806718 helical sp...
1806718
DIN 127 B
Stainless steel A4
M18
18.200
19.000
29.400
3.500
BN 673 1253875 helical sp...
1253875
DIN 127 B
Stainless steel A4
M20
20.200
21.200
33.600
4.000
BN 673 1806726 helical sp...
1806726
DIN 127 B
Stainless steel A4
M22
22.500
23.500
35.900
4.000
BN 673 1253883 helical sp...
1253883
DIN 127 B
Stainless steel A4
M24
24.500
25.500
40.000
5.000
BN 673 1253891 helical sp...
1253891
DIN 127 B
Stainless steel A4
M27
27.500
28.500
43.000
5.000
BN 673 1806734 helical sp...
1806734
DIN 127 B
Stainless steel A4
M30
30.500
31.700
48.200
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表