目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82429 - Pozi pan head screws form Z (ecosyn® plast), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 82429 Pozi pan head screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_82429/bn_82429.prj},{NB=BN 82429 3033772 cross recessed pan head screw 3.5x10},{CNSORDERNO=3033772},{BNARTNR=3033772},{BNNORM1=ecosyn® plast},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=3.5},{D=3.5},{P=1.60},{D2=2.10},{L=10},{DK=7.00},{K=2.60},{M=3.90},{T=1.45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
D2
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
M
[mm]
T
[mm]
BN 82429 3772863 cross re...
3772863
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
6
4.00
1.60
2.30
1.00
BN 82429 3772864 cross re...
3772864
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
8
4.00
1.60
2.30
1.00
BN 82429 3772865 cross re...
3772865
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
10
4.00
1.60
2.30
1.00
BN 82429 3772866 cross re...
3772866
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
12
4.00
1.60
2.30
1.00
BN 82429 3772867 cross re...
3772867
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
14
4.00
1.60
2.30
1.00
BN 82429 3772868 cross re...
3772868
ecosyn® plast
Stainless steel A2
2.2
2.2
1.00
1.30
16
4.00
1.60
2.30
1.00
BN 82429 3772869 cross re...
3772869
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
6
5.00
2.10
2.60
1.10
BN 82429 3772870 cross re...
3772870
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
8
5.00
2.10
2.60
1.10
BN 82429 3772876 cross re...
3772876
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
10
5.00
2.10
2.60
1.10
BN 82429 3772879 cross re...
3772879
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
12
5.00
2.10
2.60
1.10
BN 82429 3772880 cross re...
3772880
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
14
5.00
2.10
2.60
1.10
BN 82429 3772881 cross re...
3772881
ecosyn® plast
Stainless steel A2
2.5
2.5
1.20
1.50
16
5.00
2.10
2.60
1.10
BN 82429 3033740 cross re...
3033740
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
8
5.60
2.40
2.90
1.35
BN 82429 3033749 cross re...
3033749
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
10
5.60
2.40
2.90
1.35
BN 82429 3033762 cross re...
3033762
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
12
5.60
2.40
2.90
1.35
BN 82429 3033763 cross re...
3033763
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
16
5.60
2.40
2.90
1.35
BN 82429 3033768 cross re...
3033768
ecosyn® plast
Stainless steel A2
3.0
3.0
1.40
1.80
20
5.60
2.40
2.90
1.35
BN 82429 3033769 cross re...
3033769
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
8
7.00
2.60
3.90
1.45
BN 82429 3033772 cross re...
3033772
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
10
7.00
2.60
3.90
1.45
BN 82429 3033778 cross re...
3033778
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
12
7.00
2.60
3.90
1.45
BN 82429 3033781 cross re...
3033781
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
16
7.00
2.60
3.90
1.45
BN 82429 3033784 cross re...
3033784
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
20
7.00
2.60
3.90
1.45
BN 82429 3033891 cross re...
3033891
ecosyn® plast
Stainless steel A2
3.5
3.5
1.60
2.10
25
7.00
2.60
3.90
1.45
BN 82429 3033786 cross re...
3033786
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
8
8.00
3.10
4.40
1.90
BN 82429 3033788 cross re...
3033788
ecosyn® plast
Stainless steel A2
4.0
4.0
1.80
2.40
10
8.00
3.10
4.40
1.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表