目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20797 - Pan head screws with hexalobular socket Torx plus® / Autosert®, fully threaded (EJOT PT®; WN 1452), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20797 Pan head screws with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20797/bn_20797.prj},{NB=BN 20797 9048215 pan head screw K18 x 5 WN 1452 / 6 IP},{CNSORDERNO=9048215},{BNARTNR=9048215},{BNNORM1=WN 1452},{BRAND=EJOT PT®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=K18},{D=1.8},{P=0.80},{D2=1.04},{L=5},{DK=3.60},{K=1.30},{TPA=6 IP},{A=1.75},{T=0.50},{T2=0.65},{T1=0.13},{AA=0.80},{R=0.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread (d1)
[mm]
P
[mm]
L
Nominal length
[mm]
DK
(d2)
[mm]
K
[mm]
TPA
Torxplusautos
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
BN 20797 9048215 Pan head...
9048215
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
5
3.60
1.30
6 IP
1.75
0.50
0.65
BN 20797 9048216 Pan head...
9048216
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
6
3.60
1.30
6 IP
1.75
0.50
0.65
BN 20797 9048217 Pan head...
9048217
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
7
3.60
1.30
6 IP
1.75
0.50
0.65
BN 20797 9048218 Pan head...
9048218
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
8
3.60
1.30
6 IP
1.75
0.50
0.65
BN 20797 9048195 Pan head...
9048195
WN 1452
EJOT PT®
Stainless steel A2
K18
1.8
0.80
10
3.60
1.30
6 IP
1.75
0.50
0.65
BN 20797 9048219 Pan head...
9048219
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
5
4.00
1.40
6 IP
1.75
0.65
0.80
BN 20797 9048220 Pan head...
9048220
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
6
4.00
1.40
6 IP
1.75
0.65
0.80
BN 20797 9048221 Pan head...
9048221
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
8
4.00
1.40
6 IP
1.75
0.65
0.80
BN 20797 9048222 Pan head...
9048222
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
10
4.00
1.40
6 IP
1.75
0.65
0.80
BN 20797 9048223 Pan head...
9048223
WN 1452
EJOT PT®
Stainless steel A2
K22
2.2
1.00
12
4.00
1.40
6 IP
1.75
0.65
0.80
BN 20797 9048224 Pan head...
9048224
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
5
4.20
1.60
8 IP
2.40
0.70
0.90
BN 20797 9048225 Pan head...
9048225
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
6
4.20
1.60
8 IP
2.40
0.70
0.90
BN 20797 9048226 Pan head...
9048226
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
8
4.20
1.60
8 IP
2.40
0.70
0.90
BN 20797 9048227 Pan head...
9048227
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
10
4.20
1.60
8 IP
2.40
0.70
0.90
BN 20797 9048228 Pan head...
9048228
WN 1452
EJOT PT®
Stainless steel A2
K25
2.5
1.20
12
4.20
1.60
8 IP
2.40
0.70
0.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表