目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3548 - Pozi Flat countersunk head chipboard screws form Z, partially threaded (SPAX®), steel case-hardened, zinc plated yellow/YELLOX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 1581, BN 3548 Pozi Flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_1581_3548/bn_3548.prj},{NB=BN 3548 1836668 flat countersunk head chipboard screw 4.5x50},{CNSORDERNO=1836668},{BNARTNR=1836668},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb/YELLOX® mit Gleitschicht},{D1=4.5},{P=2.000},{L=50.0},{D2=8.800},{K=2.700},{B=32.000},{A=2.000},{R=1.600},{MZ=4.400},{TZ=2.510},{Y=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
B
b
[mm]
BN 3548 1836528 flat coun...
1836528
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.5
2.400
1.600
35.0
7.000
2.100
23.000
BN 3548 1836536 flat coun...
1836536
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.5
2.400
1.600
40.0
7.000
2.100
23.000
BN 3548 1836560 flat coun...
1836560
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
35.0
8.000
2.400
23.000
BN 3548 1836579 flat coun...
1836579
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
40.0
8.000
2.400
23.000
BN 3548 1836587 flat coun...
1836587
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
45.0
8.000
2.400
30.000
BN 3548 1836595 flat coun...
1836595
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
50.0
8.000
2.400
32.000
BN 3548 1836609 flat coun...
1836609
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
60.0
8.000
2.400
35.000
BN 3548 1836633 flat coun...
1836633
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
40.0
8.800
2.700
25.000
BN 3548 1836641 flat coun...
1836641
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
45.0
8.800
2.700
30.000
BN 3548 1836668 flat coun...
1836668
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
50.0
8.800
2.700
32.000
BN 3548 1836676 flat coun...
1836676
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
60.0
8.800
2.700
37.000
BN 3548 1836684 flat coun...
1836684
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
70.0
8.800
2.700
42.000
BN 3548 1836692 flat coun...
1836692
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
80.0
8.800
2.700
59.000
BN 3548 1836722 flat coun...
1836722
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
50.0
9.700
2.900
32.000
BN 3548 1836730 flat coun...
1836730
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
60.0
9.700
2.900
37.000
BN 3548 1836749 flat coun...
1836749
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
70.0
9.700
2.900
41.000
BN 3548 1836757 flat coun...
1836757
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
80.0
9.700
2.900
46.000
BN 3548 1836765 flat coun...
1836765
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
90.0
9.700
2.900
61.000
BN 3548 1836773 flat coun...
1836773
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
100.0
9.700
2.900
61.000
BN 3548 1722018 flat coun...
1722018
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
110.0
9.700
2.900
69.000
BN 3548 1722042 flat coun...
1722042
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
120.0
9.700
2.900
69.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表