目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 742 - Sealing washers (DIN 470), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.800 Accessories and protection elements for standard fasteners elements
BN 742 Sealing washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_800/bn_742/bn_742.prj},{NB=BN 742 1272039 sealing washer 28},{CNSORDERNO=1272039},{BNARTNR=1272039},{BNNORM1=DIN 470},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=28.000},{DW=28.000},{H=4.530},{R=40.000},{S=2.000},{DA=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DW
Outer diameter js11
[mm]
H
Height
[mm]
R
Radius globe
[mm]
S
Thickness ±0.15
[mm]
BN 742 1271903 sealing wa...
1271903
DIN 470
Steel
zinc plated blue
4.000
4.000
1.340
4.000
0.800
BN 742 1271911 sealing wa...
1271911
DIN 470
Steel
zinc plated blue
5.000
5.000
1.350
6.000
0.800
BN 742 1271938 sealing wa...
1271938
DIN 470
Steel
zinc plated blue
6.000
6.000
1.670
7.000
1.000
BN 742 1271946 sealing wa...
1271946
DIN 470
Steel
zinc plated blue
8.000
8.000
1.940
9.000
1.000
BN 742 1271954 sealing wa...
1271954
DIN 470
Steel
zinc plated blue
10.000
10.000
2.670
12.000
1.600
BN 742 1271962 sealing wa...
1271962
DIN 470
Steel
zinc plated blue
12.000
12.000
2.770
16.000
1.600
BN 742 1271970 sealing wa...
1271970
DIN 470
Steel
zinc plated blue
14.000
14.000
2.940
19.000
1.600
BN 742 1271989 sealing wa...
1271989
DIN 470
Steel
zinc plated blue
16.000
16.000
3.110
22.000
1.600
BN 742 1271997 sealing wa...
1271997
DIN 470
Steel
zinc plated blue
18.000
18.000
3.280
25.000
1.600
BN 742 1272004 sealing wa...
1272004
DIN 470
Steel
zinc plated blue
20.000
20.000
3.450
28.000
1.600
BN 742 1272012 sealing wa...
1272012
DIN 470
Steel
zinc plated blue
22.000
22.000
4.090
30.000
2.000
BN 742 1272020 sealing wa...
1272020
DIN 470
Steel
zinc plated blue
25.000
25.000
4.380
34.000
2.000
BN 742 1272039 sealing wa...
1272039
DIN 470
Steel
zinc plated blue
28.000
28.000
4.530
40.000
2.000
BN 742 1272047 sealing wa...
1272047
DIN 470
Steel
zinc plated blue
30.000
30.000
4.770
42.000
2.000
BN 742 1272055 sealing wa...
1272055
DIN 470
Steel
zinc plated blue
32.000
32.000
4.950
45.000
2.000
BN 742 1272063 sealing wa...
1272063
DIN 470
Steel
zinc plated blue
34.000
34.000
5.110
48.000
2.000
BN 742 1272071 sealing wa...
1272071
DIN 470
Steel
zinc plated blue
36.000
36.000
5.360
50.000
2.000
BN 742 1272098 sealing wa...
1272098
DIN 470
Steel
zinc plated blue
38.000
38.000
5.600
52.000
2.000
BN 742 1272101 sealing wa...
1272101
DIN 470
Steel
zinc plated blue
40.000
40.000
5.700
56.000
2.000
BN 742 1272128 sealing wa...
1272128
DIN 470
Steel
zinc plated blue
42.000
42.000
5.800
60.000
2.000
BN 742 1272136 sealing wa...
1272136
DIN 470
Steel
zinc plated blue
45.000
45.000
6.150
63.000
2.000
BN 742 1272144 sealing wa...
1272144
DIN 470
Steel
zinc plated blue
48.000
48.000
6.380
68.000
2.000
BN 742 1272152 sealing wa...
1272152
DIN 470
Steel
zinc plated blue
50.000
50.000
6.620
70.000
2.000
BN 742 1272160 sealing wa...
1272160
DIN 470
Steel
zinc plated blue
52.000
52.000
6.660
75.000
2.000
BN 742 1272179 sealing wa...
1272179
DIN 470
Steel
zinc plated blue
56.000
56.000
7.060
80.000
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表