目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1095 - Protection plugs (TL-4), Polyethylene PE-LD, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.800 Accessories and protection elements for standard fasteners elements
BN 1095 Protection plugs
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_800/bn_1095/bn_1095.prj},{NB=BN 1095 1407597 protection plug TL-4-152},{CNSORDERNO=1407597},{BNARTNR=1407597},{BNNORM1=TL-4},{BNMAT=Polyethylen PE-LD},{CNSMAT=Polyethylen PE-LD},{BNSURFACE=natur},{NRCODE=TL-4-152},{D1=17.500},{D2=13.600},{D3=15.200},{H=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
BN 1095 1407422 protectio...
1407422
TL-4
Polyethylene PE-LD
natural
TL-4-035
5.500
2.500
3.500
6.300
BN 1095 1407430 protectio...
1407430
TL-4
Polyethylene PE-LD
natural
TL-4-044
6.500
3.000
4.400
6.300
BN 1095 1407449 protectio...
1407449
TL-4
Polyethylene PE-LD
natural
TL-4-052
7.200
3.800
5.200
7.300
BN 1095 1407457 protectio...
1407457
TL-4
Polyethylene PE-LD
natural
TL-4-062
8.200
4.800
6.200
7.500
BN 1095 1407465 protectio...
1407465
TL-4
Polyethylene PE-LD
natural
TL-4-073
9.300
5.700
7.300
9.500
BN 1095 1407473 protectio...
1407473
TL-4
Polyethylene PE-LD
natural
TL-4-088
11.000
7.400
8.800
9.500
BN 1095 1407481 protectio...
1407481
TL-4
Polyethylene PE-LD
natural
TL-4-093
11.300
7.800
9.300
9.500
BN 1095 1407503 protectio...
1407503
TL-4
Polyethylene PE-LD
natural
TL-4-105
12.700
9.000
10.500
9.800
BN 1095 1407511 protectio...
1407511
TL-4
Polyethylene PE-LD
natural
TL-4-109
13.000
9.000
10.900
9.800
BN 1095 1407538 protectio...
1407538
TL-4
Polyethylene PE-LD
natural
TL-4-119
14.400
9.700
11.900
9.300
BN 1095 1407546 protectio...
1407546
TL-4
Polyethylene PE-LD
natural
TL-4-124
14.500
10.900
12.400
9.800
BN 1095 1407554 protectio...
1407554
TL-4
Polyethylene PE-LD
natural
TL-4-128
15.000
11.300
12.800
9.500
BN 1095 1407562 protectio...
1407562
TL-4
Polyethylene PE-LD
natural
TL-4-133
15.500
11.800
13.300
9.500
BN 1095 1407570 protectio...
1407570
TL-4
Polyethylene PE-LD
natural
TL-4-143
16.500
12.700
14.400
9.500
BN 1095 1407589 protectio...
1407589
TL-4
Polyethylene PE-LD
natural
TL-4-149
17.000
13.300
14.900
9.500
BN 1095 1407597 protectio...
1407597
TL-4
Polyethylene PE-LD
natural
TL-4-152
17.500
13.600
15.200
10.000
BN 1095 1407600 protectio...
1407600
TL-4
Polyethylene PE-LD
natural
TL-4-158
18.000
14.200
15.800
10.000
BN 1095 1407619 protectio...
1407619
TL-4
Polyethylene PE-LD
natural
TL-4-163
18.500
14.500
16.300
9.500
BN 1095 1407627 protectio...
1407627
TL-4
Polyethylene PE-LD
natural
TL-4-169
19.000
14.600
16.900
9.500
BN 1095 1407635 protectio...
1407635
TL-4
Polyethylene PE-LD
natural
TL-4-172
19.300
15.400
17.200
10.000
BN 1095 1407643 protectio...
1407643
TL-4
Polyethylene PE-LD
natural
TL-4-178
20.000
16.000
17.800
9.500
BN 1095 1407651 protectio...
1407651
TL-4
Polyethylene PE-LD
natural
TL-4-183
20.500
16.500
18.300
9.500
BN 1095 1407678 protectio...
1407678
TL-4
Polyethylene PE-LD
natural
TL-4-188
21.000
17.000
18.800
10.000
BN 1095 1407686 protectio...
1407686
TL-4
Polyethylene PE-LD
natural
TL-4-193
21.500
17.400
19.300
9.500
BN 1095 1407694 protectio...
1407694
TL-4
Polyethylene PE-LD
natural
TL-4-200
22.000
18.100
20.000
9.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表