目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31522 - Magnetic inserts 1/4" for hex head screws and nuts, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.700 Tools and equipment for standard fasteners elements
BN 31522 Magnetic inserts 1/4" for hex head screws and nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_700/bn_31522/bn_31522.prj},{NB=BN 31522 3060601 magnetic insert 1/4 S8},{CNSORDERNO=3060601},{BNARTNR=3060601},{BNMAT=Stahl vergütet},{CNSMAT=Stahl vergütet},{BNSURFACE=blank},{GROESSE=S8},{S=8.00},{L1=45},{L2=11},{D1=11.1},{D2=10.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GROESSE
ⁿ/ₐ
S
[mm]
L1
min.
[mm]
BN 31522 3060599 magnetic...
3060599
Steel heat-treated
plain
S5,5
5.50
45
BN 31522 3060600 magnetic...
3060600
Steel heat-treated
plain
S7
7.00
45
BN 31522 3060601 magnetic...
3060601
Steel heat-treated
plain
S8
8.00
45
BN 31522 3060602 magnetic...
3060602
Steel heat-treated
plain
S10
10.00
45
BN 31522 3060604 magnetic...
3060604
Steel heat-treated
plain
S1/4
6.35
45
BN 31522 3060605 magnetic...
3060605
Steel heat-treated
plain
S3/8
9.52
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表