目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 15096 - Screwdriver Bits 1/4" for Torx plus®, short type, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.700 Tools and equipment for standard fasteners elements
BN 15096 Screwdriver Bits 1/4" for Torx plus®, short type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_700/bn_15096/bn_15096.prj},{NB=BN 15096 3067721 screwdriver bit 1/4 10 IP},{CNSORDERNO=3067721},{BNARTNR=3067721},{BNNORM1=Torx plus®},{BNMAT=Stahl vergütet},{CNSMAT=Stahl vergütet},{BNSURFACE=blank},{GROESSE=10 IP},{A=2.80},{L1=25},{L2=4.500},{S1=6.350},{D3=6.700},{E1=7.180},{L11=11.000},{L33=8.200},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GROESSE
ⁿ/ₐ
A
[mm]
L1
Length
[mm]
BN 15096 3067714 screwdri...
3067714
Torx plus®
Steel heat-treated
plain
6 IP
1.80
25
BN 15096 3067719 screwdri...
3067719
Torx plus®
Steel heat-treated
plain
8 IP
2.40
25
BN 15096 3067721 screwdri...
3067721
Torx plus®
Steel heat-treated
plain
10 IP
2.80
25
BN 15096 3067723 screwdri...
3067723
Torx plus®
Steel heat-treated
plain
15 IP
3.40
25
BN 15096 3067724 screwdri...
3067724
Torx plus®
Steel heat-treated
plain
20 IP
3.95
25
BN 15096 3218913 screwdri...
3218913
Torx plus®
Steel heat-treated
plain
25 IP
4.50
25
BN 15096 3218915 screwdri...
3218915
Torx plus®
Steel heat-treated
plain
30 IP
5.60
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表