目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 686 - Heavy-duty spring pins with serrated slot (VSM 12785), stainless steel 1.4310
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 686 Heavy-duty spring pins with serrated slot
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_10/bn_686/bn_686.prj},{NB=BN 686 1257749 heavy-duty spring pin 5x20},{CNSORDERNO=1257749},{BNARTNR=1257749},{BNNORM1=VSM 12785},{CNSMAT=INOX 1.4310},{BNMAT=INOX 1.4310},{BNSURFACE=},{D1=5.000},{L=20.000},{D1MIN=5.300},{D2=3.300},{A=0.800},{S=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
[mm]
D1MIN
[mm]
D2
[mm]
A
[mm]
S
[mm]
BN 686 1296566 heavy-duty...
1296566
VSM 12785
Stainless steel 1.4310
1.000
4.000
1.200
0.800
0.150
0.200
BN 686 1296574 heavy-duty...
1296574
VSM 12785
Stainless steel 1.4310
1.000
5.000
1.200
0.800
0.150
0.200
BN 686 1421123 heavy-duty...
1421123
VSM 12785
Stainless steel 1.4310
1.000
6.000
1.200
0.800
0.150
0.200
BN 686 1421131 heavy-duty...
1421131
VSM 12785
Stainless steel 1.4310
1.000
8.000
1.200
0.800
0.150
0.200
BN 686 1421158 heavy-duty...
1421158
VSM 12785
Stainless steel 1.4310
1.500
6.000
1.700
1.100
0.250
0.300
BN 686 1296582 heavy-duty...
1296582
VSM 12785
Stainless steel 1.4310
1.500
8.000
1.700
1.100
0.250
0.300
BN 686 1296590 heavy-duty...
1296590
VSM 12785
Stainless steel 1.4310
1.500
10.000
1.700
1.100
0.250
0.300
BN 686 1296604 heavy-duty...
1296604
VSM 12785
Stainless steel 1.4310
1.500
12.000
1.700
1.100
0.250
0.300
BN 686 1296612 heavy-duty...
1296612
VSM 12785
Stainless steel 1.4310
1.500
16.000
1.700
1.100
0.250
0.300
BN 686 1296620 heavy-duty...
1296620
VSM 12785
Stainless steel 1.4310
1.500
20.000
1.700
1.100
0.250
0.300
BN 686 1296647 heavy-duty...
1296647
VSM 12785
Stainless steel 1.4310
2.000
6.000
2.200
1.400
0.350
0.400
BN 686 1257412 heavy-duty...
1257412
VSM 12785
Stainless steel 1.4310
2.000
8.000
2.200
1.400
0.350
0.400
BN 686 1257420 heavy-duty...
1257420
VSM 12785
Stainless steel 1.4310
2.000
10.000
2.200
1.400
0.350
0.400
BN 686 1296655 heavy-duty...
1296655
VSM 12785
Stainless steel 1.4310
2.000
12.000
2.200
1.400
0.350
0.400
BN 686 1257439 heavy-duty...
1257439
VSM 12785
Stainless steel 1.4310
2.000
14.000
2.200
1.400
0.350
0.400
BN 686 1421166 heavy-duty...
1421166
VSM 12785
Stainless steel 1.4310
2.000
16.000
2.200
1.400
0.350
0.400
BN 686 1115545 heavy-duty...
1115545
VSM 12785
Stainless steel 1.4310
2.000
18.000
2.200
1.400
0.350
0.400
BN 686 1257447 heavy-duty...
1257447
VSM 12785
Stainless steel 1.4310
2.000
20.000
2.200
1.400
0.350
0.400
BN 686 1421174 heavy-duty...
1421174
VSM 12785
Stainless steel 1.4310
2.000
24.000
2.200
1.400
0.350
0.400
BN 686 1257455 heavy-duty...
1257455
VSM 12785
Stainless steel 1.4310
2.000
26.000
2.200
1.400
0.350
0.400
BN 686 1257463 heavy-duty...
1257463
VSM 12785
Stainless steel 1.4310
2.000
30.000
2.200
1.400
0.350
0.400
BN 686 1115529 heavy-duty...
1115529
VSM 12785
Stainless steel 1.4310
2.500
6.000
2.700
1.700
0.450
0.500
BN 686 1257471 heavy-duty...
1257471
VSM 12785
Stainless steel 1.4310
2.500
8.000
2.700
1.700
0.450
0.500
BN 686 1257498 heavy-duty...
1257498
VSM 12785
Stainless steel 1.4310
2.500
10.000
2.700
1.700
0.450
0.500
BN 686 1296663 heavy-duty...
1296663
VSM 12785
Stainless steel 1.4310
2.500
12.000
2.700
1.700
0.450
0.500
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表