目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 807 - Connecting washers for terminals (DIN 46288 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.40 Connecting and sealing washers
BN 807 Connecting washers for terminals
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_40/bn_807/bn_807.prj},{NB=BN 807 1284495 connecting washer for terminals A 3.5},{CNSORDERNO=1284495},{BNARTNR=1284495},{BNNORM1=DIN 46288 A},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{GR=3.5},{A=3.700},{AZA=+0.3/0},{B=7.000},{BZA=±0.1},{H=3.000},{L1=7.500},{L1ZA=±0.15},{L2=8.500},{L2ZA=±0.15},{R=6.000},{S=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Connecting diameter
[mm]
B
Width
[mm]
H
Height
[mm]
L1
Length
[mm]
R
Radius
[mm]
S
Thickness ±0.1
[mm]
BN 807 1284487 connecting...
1284487
DIN 46288 A
Spring steel
black
3
3.200
6.000
2.500
7.000
5.000
1.200
BN 807 1284495 connecting...
1284495
DIN 46288 A
Spring steel
black
3.5
3.700
7.000
3.000
7.500
6.000
1.400
BN 807 1284509 connecting...
1284509
DIN 46288 A
Spring steel
black
4
4.300
8.000
3.000
10.000
7.000
1.500
BN 807 1284517 connecting...
1284517
DIN 46288 A
Spring steel
black
5
5.300
11.500
4.200
13.000
9.000
1.700
BN 807 1284525 connecting...
1284525
DIN 46288 A
Spring steel
black
6
6.400
18.500
6.200
20.000
16.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表