目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 137 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 40055, BN 137 Hex nuts ~0,8d metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_40055_137/bn_137.prj},{NB=BN 137 1429493 hex nut M18x1.5},{CNSORDERNO=1429493},{BNARTNR=1429493},{BNNORM1=DIN 934},{BNNORM2=~ISO 8673},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=18.000},{P=1.500},{D2=25.300},{E=29.560},{M=15.000},{S=27.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 137 5402560 hex nut M6...
5402560
DIN 934
~ISO 8673
Steel 8
zinc plated blue
6.000
5.188
0.750
8.800
11.050
5.000
10.000
BN 137 1092138 hex nut M8...
1092138
DIN 934
~ISO 8673
Steel 8
zinc plated blue
8.000
6.917
1.000
11.300
14.380
6.500
13.000
BN 137 1092146 hex nut M1...
1092146
DIN 934
~ISO 8673
Steel 8
zinc plated blue
10.000
8.647
1.250
15.300
18.900
8.000
17.000
BN 137 1138049 hex nut M1...
1138049
DIN 934
~ISO 8673
Steel 8
zinc plated blue
10.000
8.917
1.000
15.300
18.900
8.000
17.000
BN 137 1230115 hex nut M1...
1230115
DIN 934
~ISO 8673
Steel 8
zinc plated blue
12.000
10.376
1.500
17.200
21.100
10.000
19.000
BN 137 1092154 hex nut M1...
1092154
DIN 934
~ISO 8673
Steel 8
zinc plated blue
12.000
10.647
1.250
17.200
21.100
10.000
19.000
BN 137 1141554 hex nut M1...
1141554
DIN 934
~ISO 8673
Steel 8
zinc plated blue
12.000
10.917
1.000
17.200
21.100
10.000
19.000
BN 137 1092162 hex nut M1...
1092162
DIN 934
~ISO 8673
Steel 8
zinc plated blue
14.000
12.376
1.500
20.200
24.490
11.000
22.000
BN 137 1092170 hex nut M1...
1092170
DIN 934
~ISO 8673
Steel 8
zinc plated blue
16.000
14.376
1.500
22.200
26.750
13.000
24.000
BN 137 1429493 hex nut M1...
1429493
DIN 934
~ISO 8673
Steel 8
zinc plated blue
18.000
16.376
1.500
25.300
29.560
15.000
27.000
BN 137 1429507 hex nut M2...
1429507
DIN 934
~ISO 8673
Steel 8
zinc plated blue
20.000
18.376
1.500
28.200
32.950
16.000
30.000
BN 137 1429515 hex nut M2...
1429515
DIN 934
~ISO 8673
Steel 8
zinc plated blue
22.000
20.376
1.500
29.500
35.030
18.000
32.000
BN 137 5402563 hex nut M2...
5402563
DIN 934
~ISO 8673
Steel 8
zinc plated blue
24.000
22.376
1.500
33.200
39.550
19.000
36.000
BN 137 1429523 hex nut M2...
1429523
DIN 934
~ISO 8673
Steel 8
zinc plated blue
24.000
21.835
2.000
33.200
39.550
19.000
36.000
BN 137 1429531 hex nut M2...
1429531
DIN 934
~ISO 8673
Steel 8
zinc plated blue
27.000
24.835
2.000
38.000
45.200
22.000
41.000
BN 137 5402564 hex nut M3...
5402564
DIN 934
~ISO 8673
Steel 8
zinc plated blue
30.000
28.376
1.500
42.700
50.850
24.000
46.000
BN 137 1429558 hex nut M3...
1429558
DIN 934
~ISO 8673
Steel 8
zinc plated blue
30.000
27.835
2.000
42.700
50.850
24.000
46.000
BN 137 1429566 hex nut M3...
1429566
DIN 934
~ISO 8673
Steel 8
zinc plated blue
36.000
32.752
3.000
51.100
60.790
29.000
55.000
BN 137 1429574 hex nut M4...
1429574
DIN 934
~ISO 8673
Steel 8
zinc plated blue
42.000
38.752
3.000
60.600
71.300
34.000
65.000
BN 137 1429582 hex nut M4...
1429582
DIN 934
~ISO 8673
Steel 8
zinc plated blue
48.000
44.752
3.000
69.400
82.600
38.000
75.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表