目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 40079 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 121, BN 40079, BN 54004 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_121_40079_54004/bn_40079.prj},{NB=BN 40079 3091956 hex nut M12},{CNSORDERNO=3091956},{BNARTNR=3091956},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 10},{CNSMAT=Stahl 10},{BNSURFACE=verzinkt-blau},{D=12.000},{P=1.750},{D2=17.200},{E=21.100},{M=10.000},{S=19.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 40079 3093108 hex nut ...
3093108
DIN 934
~ISO 4032
Steel 10
zinc plated blue
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 40079 4006245 hex nut ...
4006245
DIN 934
~ISO 4032
Steel 10
zinc plated blue
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 40079 3092642 hex nut ...
3092642
DIN 934
~ISO 4032
Steel 10
zinc plated blue
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 40079 3091956 hex nut ...
3091956
DIN 934
~ISO 4032
Steel 10
zinc plated blue
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 40079 3091957 hex nut ...
3091957
DIN 934
~ISO 4032
Steel 10
zinc plated blue
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 40079 3091958 hex nut ...
3091958
DIN 934
~ISO 4032
Steel 10
zinc plated blue
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 40079 3092643 hex nut ...
3092643
DIN 934
~ISO 4032
Steel 10
zinc plated blue
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 40079 3092644 hex nut ...
3092644
DIN 934
~ISO 4032
Steel 10
zinc plated blue
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 40079 3092645 hex nut ...
3092645
DIN 934
~ISO 4032
Steel 10
zinc plated blue
24.000
20.752
3.000
33.200
39.550
19.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表