目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 118 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_118.prj},{NB=BN 118 3092523 hex nut M14},{CNSORDERNO=3092523},{BNARTNR=3092523},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-gelb},{D=14.000},{P=2.000},{D2=20.200},{E=24.490},{M=11.000},{S=22.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 118 1089730 hex nut M3
1089730
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
3.000
2.459
0.500
4.500
6.010
2.400
5.500
BN 118 1089749 hex nut M4
1089749
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 118 1089757 hex nut M5
1089757
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 118 1089765 hex nut M6
1089765
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 118 1089773 hex nut M8
1089773
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 118 1089781 hex nut M1...
1089781
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 118 1089803 hex nut M1...
1089803
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 118 3092523 hex nut M1...
3092523
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 118 1089811 hex nut M1...
1089811
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 118 3092524 hex nut M1...
3092524
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 118 1089838 hex nut M2...
1089838
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 118 1138030 hex nut M2...
1138030
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
24.000
20.752
3.000
33.200
39.550
19.000
36.000
BN 118 8024197 hex nut M2...
8024197
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
27.000
23.752
3.000
38.000
45.200
22.000
41.000
BN 118 8024200 hex nut M3...
8024200
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
30.000
26.211
3.500
42.700
50.850
24.000
46.000
BN 118 8024219 hex nut M3...
8024219
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
33.000
29.211
3.500
46.600
55.370
26.000
50.000
BN 118 8024227 hex nut M3...
8024227
DIN 934
~ISO 4032
Steel 8
zinc plated yellow
36.000
31.670
4.000
51.100
60.790
29.000
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表