目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 709 - Hex nuts for stud bolts (DIN 2510-5 NF), steel 25 CrMo4, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 709 Hex nuts for stud bolts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_709/bn_709.prj},{NB=BN 709 1267108 hex nut NF M16},{CNSORDERNO=1267108},{BNARTNR=1267108},{BNMAT=Stahl 25 CrMo4},{CNSMAT=Stahl 25 CrMo4},{BNSURFACE=blank},{D1=M16},{D=16.000},{P=2.000},{D2=26.000},{E=29.560},{M=16.000},{S=27.000},{T=2.000},{FORM=NF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
Diameter
[mm]
E
Width across corners min. mg
[mm]
M
Head height
[mm]
S
Width across flat
[mm]
T
Distance
[mm]
BN 709 1267094 hex nut NF...
1267094
Steel 25 CrMo4
plain
M12
12.000
10.106
1.750
21.000
23.910
12.000
22.000
2.000
BN 709 1267108 hex nut NF...
1267108
Steel 25 CrMo4
plain
M16
16.000
13.835
2.000
26.000
29.560
16.000
27.000
2.000
BN 709 1267116 hex nut NF...
1267116
Steel 25 CrMo4
plain
M20
20.000
17.294
2.500
31.000
35.030
20.000
32.000
2.000
BN 709 1267124 hex nut NF...
1267124
Steel 25 CrMo4
plain
M24
24.000
20.752
3.000
35.000
39.550
24.000
36.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表