目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4723 - Hex socket set screws with flat point (ISO 4026; DIN 913), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 617, BN 4723 Hex socket set screws with flat point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_617_4723/bn_4723.prj},{NB=BN 4723 1434217 hexagon socket set screw M5x25},{CNSORDERNO=1434217},{BNARTNR=1434217},{BNNORM1=ISO 4026},{BNNORM2=DIN 913},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=5.000},{P=0.800},{L=25.000},{DP=3.500},{S=2.500},{TX=3.000},{VV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the cone-shaped head max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 4723 1177206 hexagon s...
1177206
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
2.000
1.000
0.900
0.800
BN 4723 1177214 hexagon s...
1177214
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
2.500
1.000
0.900
0.800
BN 4723 1177222 hexagon s...
1177222
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
3.000
1.000
0.900
0.800
BN 4723 1177230 hexagon s...
1177230
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
4.000
1.000
0.900
1.700
BN 4723 1177249 hexagon s...
1177249
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
5.000
1.000
0.900
1.700
BN 4723 1177257 hexagon s...
1177257
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
6.000
1.000
0.900
1.700
BN 4723 1177265 hexagon s...
1177265
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
8.000
1.000
0.900
1.700
BN 4723 1178857 hexagon s...
1178857
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
10.000
1.000
0.900
1.700
BN 4723 1178865 hexagon s...
1178865
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
12.000
1.000
0.900
1.700
BN 4723 1751417 hexagon s...
1751417
ISO 4026
DIN 913
Stainless steel A4
2.000
1.509
0.400
16.000
1.000
0.900
1.700
BN 4723 1178873 hexagon s...
1178873
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
3.000
1.500
1.300
1.200
BN 4723 1178881 hexagon s...
1178881
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
4.000
1.500
1.300
2.000
BN 4723 1178903 hexagon s...
1178903
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
5.000
1.500
1.300
2.000
BN 4723 1178911 hexagon s...
1178911
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
6.000
1.500
1.300
2.000
BN 4723 1178938 hexagon s...
1178938
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
8.000
1.500
1.300
2.000
BN 4723 1178946 hexagon s...
1178946
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
10.000
1.500
1.300
2.000
BN 4723 1178954 hexagon s...
1178954
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
12.000
1.500
1.300
2.000
BN 4723 1751425 hexagon s...
1751425
ISO 4026
DIN 913
Stainless steel A4
2.500
1.948
0.450
16.000
1.500
1.300
2.000
BN 4723 1178962 hexagon s...
1178962
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
3.000
2.000
1.500
1.200
BN 4723 1178970 hexagon s...
1178970
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
4.000
2.000
1.500
2.000
BN 4723 1178989 hexagon s...
1178989
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
5.000
2.000
1.500
2.000
BN 4723 1178997 hexagon s...
1178997
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
6.000
2.000
1.500
2.000
BN 4723 1179004 hexagon s...
1179004
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
8.000
2.000
1.500
2.000
BN 4723 1179012 hexagon s...
1179012
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
10.000
2.000
1.500
2.000
BN 4723 1179020 hexagon s...
1179020
ISO 4026
DIN 913
Stainless steel A4
3.000
2.387
0.500
12.000
2.000
1.500
2.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表