目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31150 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), stainless steel A4-80
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 611, BN 613, BN 31150 Hex socket head cap screws partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_611_613_31150/bn_31150.prj},{NB=BN 31150 5808050 socket head cap screw M8x100},{CNSORDERNO=5808050},{BNARTNR=5808050},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=INOX A4-80},{BNMAT=INOX A4-80},{BNSURFACE=},{GEWINDE=0},{D=8.0},{P=1.250},{L=100.0},{BX=28},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 31150 5403303 socket h...
5403303
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
30.0
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5403304 socket h...
5403304
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
35.0
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5403305 socket h...
5403305
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
40.0
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5403306 socket h...
5403306
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
45.0
22.000
19.000
23.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5403307 socket h...
5403307
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
50.0
22.000
24.000
28.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5807990 socket h...
5807990
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
55.0
22.000
29.000
33.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5403308 socket h...
5403308
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
60.0
22.000
34.000
38.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5808000 socket h...
5808000
DIN 912
ISO 4762
Stainless steel A4-80
5.0
4.019
0.800
70.0
22.000
44.000
48.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 31150 5403316 socket h...
5403316
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
35.0
24.000
6.000
11.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403317 socket h...
5403317
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
40.0
24.000
11.000
16.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403318 socket h...
5403318
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
45.0
24.000
16.000
21.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403319 socket h...
5403319
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
50.0
24.000
21.000
26.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403320 socket h...
5403320
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
55.0
24.000
26.000
31.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403321 socket h...
5403321
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
60.0
24.000
31.000
36.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403322 socket h...
5403322
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
70.0
24.000
41.000
46.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403323 socket h...
5403323
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
80.0
24.000
51.000
56.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5403324 socket h...
5403324
DIN 912
ISO 4762
Stainless steel A4-80
6.0
4.773
1.000
90.0
24.000
61.000
66.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 31150 5400292 socket h...
5400292
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
40.0
28.000
5.750
12.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 5403330 socket h...
5403330
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
45.0
28.000
10.750
17.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 5400293 socket h...
5400293
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
50.0
28.000
15.750
22.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 5403331 socket h...
5403331
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
55.0
28.000
20.750
27.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 5400294 socket h...
5400294
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
60.0
28.000
25.750
32.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 3213615 socket h...
3213615
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
65.0
28.000
30.750
37.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 5403332 socket h...
5403332
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
70.0
28.000
35.750
42.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 31150 5403333 socket h...
5403333
DIN 912
ISO 4762
Stainless steel A4-80
8.0
6.466
1.250
80.0
28.000
45.750
52.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 613 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762),...
Bossard Catalog
26.01.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 20442 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4-80, stainless steel A4-8...
Bossard Catalog
26.01.2023
BN 662 - Threaded rods metric thread (DIN 975), A2, stainless steel A2 1m
Bossard Catalog
26.01.2023
BN 1356 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless ste...
Bossard Catalog
26.01.2023
BN 611 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762),...
Bossard Catalog
13.12.2023
BN 84545 - Flat washers without chamfer series L (large) (NFE 25-514 L), st...
Bossard Catalog
31.10.2023
BN 84541 - Flat washers without chamfer series M (medium) (NFE 25-514 M), s...
Bossard Catalog
31.10.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表