目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2058 - Hexalobular (6 Lobe) socket button head screws with collar, fully threaded (~ISO 7380-2), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2058 Hexalobular (6 Lobe) socket button head screws with collar, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2058/bn_2058.prj},{NB=BN 2058 3780766 hexalobular socket button head screw with collar M5x20},{CNSORDERNO=3780766},{BNARTNR=3780766},{BNNORM1=~ISO 7380-2},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{L=20.000},{DK=11.800},{DK1=8.800},{K=2.800},{C=1.000},{R1=0.450},{R2=5.500},{A1=1.600},{DA=5.700},{F=0.900},{NR=X25},{A=4.500},{T=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
max.
[mm]
DK1
~
[mm]
K
max.
[mm]
C
~
[mm]
R1
min.
[mm]
A1
max.
[mm]
DA
max.
[mm]
A
~
[mm]
T
min.
[mm]
BN 2058 3780744 hexalobul...
3780744
~ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
6.000
7.000
5.200
1.700
0.800
0.300
1.000
3.600
2.800
0.950
BN 2058 3780745 hexalobul...
3780745
~ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
8.000
7.000
5.200
1.700
0.800
0.300
1.000
3.600
2.800
0.950
BN 2058 3780746 hexalobul...
3780746
~ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
10.000
7.000
5.200
1.700
0.800
0.300
1.000
3.600
2.800
0.950
BN 2058 3780747 hexalobul...
3780747
~ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
12.000
7.000
5.200
1.700
0.800
0.300
1.000
3.600
2.800
0.950
BN 2058 3780748 hexalobul...
3780748
~ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
16.000
7.000
5.200
1.700
0.800
0.300
1.000
3.600
2.800
0.950
BN 2058 3780749 hexalobul...
3780749
~ISO 7380-2
Stainless steel A2
3.000
2.387
0.500
20.000
7.000
5.200
1.700
0.800
0.300
1.000
3.600
2.800
0.950
BN 2058 3780750 hexalobul...
3780750
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
6.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780751 hexalobul...
3780751
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
8.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780752 hexalobul...
3780752
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
10.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780753 hexalobul...
3780753
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
12.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780754 hexalobul...
3780754
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
16.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780755 hexalobul...
3780755
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
20.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780756 hexalobul...
3780756
~ISO 7380-2
Stainless steel A2
4.000
3.141
0.700
25.000
9.400
7.200
2.200
0.800
0.400
1.400
4.700
3.950
1.250
BN 2058 3780757 hexalobul...
3780757
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
8.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780758 hexalobul...
3780758
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
10.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780764 hexalobul...
3780764
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
12.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780765 hexalobul...
3780765
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
16.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780766 hexalobul...
3780766
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
20.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780767 hexalobul...
3780767
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
25.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780768 hexalobul...
3780768
~ISO 7380-2
Stainless steel A2
5.000
4.019
0.800
30.000
11.800
8.800
2.800
1.000
0.450
1.600
5.700
4.500
1.500
BN 2058 3780769 hexalobul...
3780769
~ISO 7380-2
Stainless steel A2
6.000
4.773
1.000
8.000
13.700
10.000
3.300
1.200
0.500
2.000
6.800
5.600
1.800
BN 2058 3780770 hexalobul...
3780770
~ISO 7380-2
Stainless steel A2
6.000
4.773
1.000
10.000
13.700
10.000
3.300
1.200
0.500
2.000
6.800
5.600
1.800
BN 2058 3780771 hexalobul...
3780771
~ISO 7380-2
Stainless steel A2
6.000
4.773
1.000
12.000
13.700
10.000
3.300
1.200
0.500
2.000
6.800
5.600
1.800
BN 2058 3780772 hexalobul...
3780772
~ISO 7380-2
Stainless steel A2
6.000
4.773
1.000
16.000
13.700
10.000
3.300
1.200
0.500
2.000
6.800
5.600
1.800
BN 2058 3780773 hexalobul...
3780773
~ISO 7380-2
Stainless steel A2
6.000
4.773
1.000
20.000
13.700
10.000
3.300
1.200
0.500
2.000
6.800
5.600
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表