目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13255 - Hex socket button head cap screws, partially / fully threaded (ISO 7380-1), cl. 010.9, zinc flake coated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 19, BN 30102, BN 13255 Hex socket button head cap screws partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_19_30102_13255/bn_13255.prj},{NB=BN 13255 3060432 hex socket button head screw M5x30},{CNSORDERNO=3060432},{BNARTNR=3060432},{BNNORM1=ISO 7380-1},{BNNORM2=},{CNSMAT=Stahl 010.9},{BNMAT=Stahl 010.9},{BNSURFACE=Zinklamellen beschichtet},{D=5.000},{P=0.800},{L=30.000},{A=8.000},{DA=5.700},{DK=9.500},{K=2.750},{R=0.200},{S=3.000},{T=1.560},{V=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 13255 3645725 hex sock...
3645725
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
5.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3060402 hex sock...
3060402
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
6.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3060403 hex sock...
3060403
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
8.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3060405 hex sock...
3060405
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
10.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3060406 hex sock...
3060406
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
12.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3060407 hex sock...
3060407
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
16.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3645726 hex sock...
3645726
ISO 7380-1
Steel 010.9
zinc flake coated
3.000
2.387
0.500
20.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 13255 3060408 hex sock...
3060408
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
6.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3060409 hex sock...
3060409
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
8.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3060410 hex sock...
3060410
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
10.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3060411 hex sock...
3060411
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
12.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3060412 hex sock...
3060412
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
16.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3645727 hex sock...
3645727
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
20.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3645728 hex sock...
3645728
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
25.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3645729 hex sock...
3645729
ISO 7380-1
Steel 010.9
zinc flake coated
4.000
3.141
0.700
30.000
10.000
4.700
7.600
2.200
0.200
2.500
1.300
BN 13255 3060413 hex sock...
3060413
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
6.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060414 hex sock...
3060414
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
8.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060425 hex sock...
3060425
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
10.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060426 hex sock...
3060426
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
12.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060428 hex sock...
3060428
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
14.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060429 hex sock...
3060429
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
16.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060430 hex sock...
3060430
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
20.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060431 hex sock...
3060431
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
25.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060432 hex sock...
3060432
ISO 7380-1
Steel 010.9
zinc flake coated
5.000
4.019
0.800
30.000
8.000
5.700
9.500
2.750
0.200
3.000
1.560
BN 13255 3060433 hex sock...
3060433
ISO 7380-1
Steel 010.9
zinc flake coated
6.000
4.773
1.000
10.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表