目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
MSML - MSML – powerful, reduced height, only small diameters, with nanotechnologies
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
MSML
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/msml/msml_asmtab.prj},{NB=MSML19-15(0170)},{MODELLO=MSML19-15},{CORSA=15},{CU=0},{L=50},{N=65},{D=19},{DS=10},{M=M5},{H=7},{IN=170},{PPATH=msml_asmtpl.prj},{BAR1=216.000},{IN1=170.000},{FIN1=260.000},{PRA=1},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
MSML16-10
10
45
55
16
8
199
140
Inner geometry does not c...
MSML16-15
15
50
65
16
8
199
150
Inner geometry does not c...
MSML16-25
25
60
85
16
8
199
160
Inner geometry does not c...
MSML16-38
38
73
111
16
8
199
170
Inner geometry does not c...
MSML19-10
10
45
55
19
10
216
240
Inner geometry does not c...
MSML19-15
15
50
65
19
10
216
260
Inner geometry does not c...
MSML19-25
25
60
85
19
10
216
280
Inner geometry does not c...
MSML19-38
38
73
111
19
10
216
300
Inner geometry does not c...
MSML25-10
10
45
55
25
15
204
550
Inner geometry does not c...
MSML25-15
15
50
65
25
15
204
600
Inner geometry does not c...
MSML25-25
25
60
85
25
15
204
650
Inner geometry does not c...
MSML25-38
38
73
111
25
15
204
700
Inner geometry does not c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表