您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0500 - Wheels polyamide heavy-duty version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95064.prj},{NB=B0500.25065},{BESTBLOHM=B0500.25065},{RL=Gleitlager},{B=65},{B1=70},{D=250},{D1=25},{TFK=2000},{GEW=2.3140},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0500.07532
B0500.07532
plain bearing
32
35
75
12
300
0.1146
Yes
83022000
B0500.10037
B0500.10037
plain bearing
37
45
100
15
500
0.2408
Yes
83022000
B0500.12540
B0500.12540
plain bearing
40
45
125
15
700
0.3913
Yes
83022000
B0500.15050
B0500.15050
plain bearing
50
60
150
20
800
0.6451
Yes
83022000
B0500.20050
B0500.20050
plain bearing
50
60
200
20
1500
1.2500
Yes
83022000
B0500.25065
B0500.25065
plain bearing
65
70
250
25
2000
2.3140
Yes
83022000
B0500.075321
B0500.075321
ball bearing
32
35
75
15
300
0.1930
Yes
83022000
B0500.100371
B0500.100371
ball bearing
37
45
100
15
500
0.3000
Yes
83022000
B0500.125401
B0500.125401
ball bearing
40
45
125
20
700
0.5770
Yes
83022000
B0500.150501
B0500.150501
ball bearing
50
60
150
20
800
1.0000
Yes
83022000
B0500.200501
B0500.200501
ball bearing
50
60
200
25
1500
1.7600
Yes
83022000
B0500.250651
B0500.250651
ball bearing
65
70
250
25
2000
2.9000
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表