目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0380 - Levelling feet
Blohm
Swivel feet
Powered by
CAD模型選擇
{blohm/stellfuesse/k0678.prj},{NB=B0380.06010X060},{D=60},{H=15.0},{L=60.0},{SW=17},{GEW=0.0971},{EAN=MIN},{NDM=10.0},{XA=2.5},{XB=6.2},{XC=33.0},{XD=15.0},{XE=2.5},{XF=26.0},{XG=17.0},{XH=4.0},{XI=5.0},{XJ=8.0},{XK=3.0},{XL=1.0},{XM=4.0},{XN=0.5},{XO=4.0},{XP=46.0},{XQ=5.5},{TYP=1.000},{BESTBLOHM=B0380.06010X060},{AUSF=ohne Bohrung},{A=-},{D1=M10},{D2=-},{H1=75},{BELASTUNG=3,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
diameter
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0380.03008X016
B0380.03008X016
without borehole
-
30
M8
-
11.0
27
16.0
13
2,5
0.0175
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03008X020
B0380.03008X020
without borehole
-
30
M8
-
11.0
31
20.0
13
2,5
0.0189
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03008X030
B0380.03008X030
without borehole
-
30
M8
-
11.0
41
30.0
13
2,5
0.0224
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03008X040
B0380.03008X040
without borehole
-
30
M8
-
11.0
51
40.0
13
2,5
0.0248
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03008X050
B0380.03008X050
without borehole
-
30
M8
-
11.0
61
50.0
13
2,5
0.0284
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03010X016
B0380.03010X016
without borehole
-
30
M10
-
12.5
28.5
16.0
17
3,5
0.0272
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03010X020
B0380.03010X020
without borehole
-
30
M10
-
12.5
32.5
20.0
17
3,5
0.0282
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03010X030
B0380.03010X030
without borehole
-
30
M10
-
12.5
42.5
30.0
17
3,5
0.0336
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03010X040
B0380.03010X040
without borehole
-
30
M10
-
12.5
52.5
40.0
17
3,5
0.0371
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03010X050
B0380.03010X050
without borehole
-
30
M10
-
12.5
62.5
50.0
17
3,5
0.0432
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.03010X060
B0380.03010X060
without borehole
-
30
M10
-
12.5
72.2
60.0
17
3,5
0.0484
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04008X016
B0380.04008X016
without borehole
-
40
M8
-
11.0
27
16.0
13
2,5
0.0262
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04008X020
B0380.04008X020
without borehole
-
40
M8
-
11.0
31
20.0
13
2,5
0.0266
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04008X030
B0380.04008X030
without borehole
-
40
M8
-
11.0
41
30.0
13
2,5
0.0301
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04008X040
B0380.04008X040
without borehole
-
40
M8
-
11.0
51
40.0
13
2,5
0.0334
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04008X050
B0380.04008X050
without borehole
-
40
M8
-
11.0
61
50.0
13
2,5
0.0365
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04010X016
B0380.04010X016
without borehole
-
40
M10
-
11.0
27
16.0
17
3,5
0.0349
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04010X020
B0380.04010X020
without borehole
-
40
M10
-
11.0
31
20.0
17
3,5
0.0369
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04010X030
B0380.04010X030
without borehole
-
40
M10
-
11.0
41
30.0
17
3,5
0.0415
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04010X040
B0380.04010X040
without borehole
-
40
M10
-
11.0
51
40.0
17
3,5
0.0483
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04010X050
B0380.04010X050
without borehole
-
40
M10
-
11.0
61
50.0
17
3,5
0.0512
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.04010X060
B0380.04010X060
without borehole
-
40
M10
-
11.0
71
60.0
17
3,5
0.0555
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.05008X016
B0380.05008X016
without borehole
-
50
M8
-
12.5
28.5
16.0
13
2,5
0.0425
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.05008X020
B0380.05008X020
without borehole
-
50
M8
-
12.5
32.5
20.0
13
2,5
0.0433
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0380.05008X030
B0380.05008X030
without borehole
-
50
M8
-
12.5
42.5
30.0
13
2,5
0.0459
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0374 - Levelling feet Hygienic DESIGN
Blohm
03.06.2024
EH 22593. - Support Legs protected against slipping with female thread
Halder
22.12.2022
05000700000 - Stainless steel swivel base
SToxxparts
31.05.2022
GN 343.2 KR - Levelling feet, Steel zinc plated, Threaded stud,Type KR, wit...
Elesa+Ganter
21.06.2024
K0742 - Swivel feet steel
KIPP
27.05.2024
K0676 - Levelling feet with hex. base
KIPP
27.05.2024
Leveling Pad KC M12 - Series 40/50
Maschinenbau Kitz
02.05.2024
SGR653.10(POM head) - Grub screws (Flat)
STAMPINGMASTERS
24.01.2024
01000277000 - Joint piece
SToxxparts
31.05.2022
01000285000 - Joint piece
SToxxparts
31.05.2022
KUMS-BK - Knurled Knob - Flat Type/Stainless Black
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SN 974 S - Rattle Mounts Steel, With Optional Slot, Type S, With Slot At Th...
JW Winco
25.06.2024
V-belt pulleys for taper bush SPZ-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
27791-05 - Levelling feet Hygienic DESIGN
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表