目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0412 - Hook clamps ground Form A/B/C
Blohm
Clamping devices
Hook clamps
Powered by
CAD模型選擇
{blohm/spannelemente/spannhaken/04372.prj},{NB=B0412.216040},{D=32},{D1=36},{H=101},{H1=75.0},{H2=39.0},{H3=15},{H4=15.0},{H5=15},{B=22},{L=0},{R=40},{ANZM=166.6},{F=37.9},{GEW=0.5166},{EAN=MIN},{D3L=85.000},{D3SW=14.000},{D3D=24.000},{KUT=160.000},{NDM=16},{ST=2.00},{NDM1=0},{ST1=0.00},{XA=19.000},{XB=25.000},{XE=0.000},{XC=0.000},{XD=0.000},{XF=0.000},{BESTBLOHM=B0412.216040},{FORM=B},{D2=-},{SCHR=M 16 x 85},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
threaded hole
ⁿ/ₐ
H
total height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
max. clamping range
[mm]
B
width of cone point
[mm]
L
Distance of threaded hole
[mm]
R
Radius of cone point
[mm]
SCHR
Socket Head Screw to DIN 912
ⁿ/ₐ
ANZM
tightening torque
[max. Nm]
F
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0412.110030
B0412.110030
A
20
25
-
75
54.0
30.0
9
10.0
12
12
0
30
M 10 x 65
37.2
13.0
0.1665
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.110040
B0412.110040
A
20
25
-
75
54.0
30.0
9
10.0
12
12
0
40
M 10 x 65
31.4
9.8
0.1791
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.208020
B0412.208020
B
18
22
-
58
37.0
23.0
2
7.0
10
10
0
20
M 8 x 50
37.2
13.6
0.0925
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.208025
B0412.208025
B
18
22
-
58
37.0
23.0
2
7.0
10
10
0
25
M 8 x 50
32.3
10.9
0.0979
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.208030
B0412.208030
B
18
22
-
58
37.0
23.0
2
7.0
10
10
0
30
M 8 x 50
29.4
9.0
0.1067
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.212040
B0412.212040
B
25
32
-
92
66.0
39.0
11
12.0
15
18
0
40
M 12 x 80
58.8
17.5
0.3064
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.212050
B0412.212050
B
25
32
-
92
68.0
39.0
11
12.0
15
18
0
50
M 12 x 80
49.0
14.0
0.3753
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.212060
B0412.212060
B
25
32
-
92
68.0
39.0
11
12.0
15
18
0
60
M 12 x 80
45.1
11.6
0.4078
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.216040
B0412.216040
B
32
36
-
101
75.0
39.0
15
15.0
15
22
0
40
M 16 x 85
166.6
37.9
0.5166
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.216050
B0412.216050
B
32
36
-
101
75.0
39.0
15
15.0
15
22
0
50
M 16 x 85
147.0
30.4
0.5704
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.216060
B0412.216060
B
32
36
-
101
75.0
39.0
15
15.0
15
22
0
60
M 16 x 85
127.4
25.2
0.6273
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.312140
B0412.312140
C
25
32
M 12
92
66.0
39.0
11
10.0
15
18
31
40
M 12 x 80
58.8
22.6
0.2992
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.312150
B0412.312150
C
25
32
M 12
92
68.0
39.0
11
13.0
15
18
38
50
M 12 x 80
49.0
18.5
0.3617
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.312160
B0412.312160
C
25
32
M 12
92
68.0
39.0
11
13.0
15
18
46
60
M 12 x 80
45.1
15.2
0.3995
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.316150
B0412.316150
C
32
36
M 12
101
75.0
39.0
15
16.0
15
22
38
50
M 16 x 85
147.0
38.0
0.5690
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.316160
B0412.316160
C
32
36
M 12
101
75.0
39.0
15
16.0
15
22
46
60
M 16 x 85
127.4
33.0
0.6060
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0412.404118
B0412.404118
D
10
14
M 04
37
24.5
14.5
0
7.5
3
8
14
18
M 04 x 30
2.7
2.0
0.0230
Yes
84662080
0
31.12.2099
98% Warenverfügbarkeit. N...
B0412.406122
B0412.406122
D
12
16
M 05
44
30.5
17.5
0
9.5
4
10
17
22
M 06 x 35
7.0
3.5
0.0410
Yes
84662080
0
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表