目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0419 - Hook clamps with protective insert
Blohm
Clamping devices
Hook clamps
Powered by
CAD模型選擇
{blohm/spannelemente/spannhaken/04370_1.prj},{NB=B0419.2112},{D=32},{D1=12.5},{D3=17},{H=82.5},{H1=40},{H3=21.0},{B=20},{R=18},{R1=40},{R2=80},{F=18.8},{GEW=0.4828},{EAN=MIN},{XA=16.000},{XB=20.500},{XC=2.500},{XD=1.000},{XE=80.000},{XF=34.000},{XG=6.000},{XH=12.000},{XI=4.000},{XJ=66.000},{XM=22.500},{XN=2.000},{XO=6.000},{XP=0.000},{XQ=0.000},{BESTBLOHM=B0419.2112},{FORM=B},{AUSF=Schoneinsatz POM},{D2=-},{H2=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
B
width
[mm]
R
Radius
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
F
F max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0419.206
B0419.206
A
POM protective insert
16
6.5
11
10
42.0
20
6
10.5
11
9
20
30
4.8
0.0560
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.208
B0419.208
A
POM protective insert
20
8.5
15
12
52.0
25
8
13.5
15
12
25
50
8.8
0.1101
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.210
B0419.210
A
POM protective insert
25
10.5
18
14
66.0
32
10
17.5
17
14
32
60
11.6
0.2195
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.212
B0419.212
A
POM protective insert
32
12.5
20
17
83.0
40
12
21.0
20
18
40
80
18.8
0.4678
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.2106
B0419.2106
B
POM protective insert
16
6.5
-
10
41.5
20
-
10.5
11
9
20
30
4.8
0.0592
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.2108
B0419.2108
B
POM protective insert
20
8.5
-
12
51.5
25
-
13.5
15
12
25
50
8.8
0.1185
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.2110
B0419.2110
B
POM protective insert
25
10.5
-
14
65.5
32
-
17.5
17
14
32
60
11.6
0.2350
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.2112
B0419.2112
B
POM protective insert
32
12.5
-
17
82.5
40
-
21.0
20
18
40
80
18.8
0.4828
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.306
B0419.306
A
Polyurethane protective i...
16
6.5
11
10
42.0
20
6
10.5
11
9
20
30
4.8
0.0558
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.308
B0419.308
A
Polyurethane protective i...
20
8.5
15
12
52.0
25
8
13.5
15
12
25
50
8.8
0.1103
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.310
B0419.310
A
Polyurethane protective i...
25
10.5
18
14
66.0
32
10
17.5
17
14
32
60
11.6
0.2180
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.312
B0419.312
A
Polyurethane protective i...
32
12.5
20
17
83.0
40
12
21.0
20
18
40
80
18.8
0.4681
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.3106
B0419.3106
B
Polyurethane protective i...
16
6.5
-
10
41.5
20
-
10.5
11
9
20
30
4.8
0.0594
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.3108
B0419.3108
B
Polyurethane protective i...
20
8.5
-
12
51.5
25
-
13.5
15
12
25
50
8.8
0.1184
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.3110
B0419.3110
B
Polyurethane protective i...
25
10.5
-
14
65.5
32
-
17.5
17
14
32
60
11.6
0.2313
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0419.3112
B0419.3112
B
Polyurethane protective i...
32
12.5
-
17
82.5
40
-
21.0
20
18
40
80
18.8
0.4816
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表