目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0144 - Shaft collars set screw DIN 705, stainless steel
Blohm
Machine devices, jig devices
Shaft collars
Powered by
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/stellringe/07800_1.prj},{NB=B0144.110002},{BESTBLOHM=B0144.110002},{MATERIAL=Edelstahl},{AUSF=mit Gewindestift DIN 553 (Schlitz)},{FORM=A},{Z=0.000},{B=25.0},{D1=100},{D2=140},{D3=M 12 x 25},{GEW=1.4800},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{TYP=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
Z
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
Grub Screw
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0144.100302
B0144.100302
Stainless steel
with grub screw DIN 553 (...
A
0.000
5.0
3
7
M 2 x 3
0.0012
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.100402
B0144.100402
Stainless steel
with grub screw DIN 553 (...
A
0.000
5.0
4
8
M 2,5 x 3
0.0015
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.100502
B0144.100502
Stainless steel
with grub screw DIN 553 (...
A
0.000
6.0
5
10
M 3 x 4
0.0027
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.100602
B0144.100602
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
6
12
M 4 x 5
0.0052
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.100702
B0144.100702
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
7
12
M 4 x 5
0.0046
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.100802
B0144.100802
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
8
16
M 4 x 6
0.0092
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.100902
B0144.100902
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
9
18
M 5 x 8
0.0148
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101002
B0144.101002
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
10
20
M 5 x 8
0.0189
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101102
B0144.101102
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
11
20
M 5 x 8
0.0169
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101202
B0144.101202
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
12
22
M 6 x 8
0.0244
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101402
B0144.101402
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
14
25
M 6 x 8
0.0308
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101502
B0144.101502
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
15
25
M 6 x 8
0.0287
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101602
B0144.101602
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
16
28
M 6 x 8
0.0380
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.101802
B0144.101802
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
18
32
M 6 x 8
0.0588
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.102002
B0144.102002
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
20
32
M 6 x 8
0.0525
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.102202
B0144.102202
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
22
36
M 6 x 10
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
B0144.102402
B0144.102402
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
24
40
M 8 x 12
0.0991
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.102502
B0144.102502
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
25
40
M 8 x 10
0.0939
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.102602
B0144.102602
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
26
40
M 8 x 10
0.0886
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.102802
B0144.102802
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
28
45
M 8 x 12
0.1220
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.103002
B0144.103002
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
30
45
M 8 x 10
0.1084
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.103202
B0144.103202
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
32
50
M 8 x 12
0.1460
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.103402
B0144.103402
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
34
50
M 8 x 12
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
B0144.103502
B0144.103502
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
35
56
M 8 x 12
0.1858
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0144.103602
B0144.103602
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
36
56
M 8 x 12
0.1777
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表