目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0240 - Clamping levers flat external thread
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06458.prj},{NB=B0240.210181X35},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{L=35},{ZZ=20},{GEW=0.1010},{EAN=MIN},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=35.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.050},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5},{XX1=8.0},{XY1=21.0},{XZ1=0.3},{XA2=6.7},{XB2=4.7},{BESTBLOHM=B0240.210181X35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0240.2061X15
B0240.2061X15
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0856
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X20
B0240.2061X20
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0873
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X25
B0240.2061X25
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0883
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X30
B0240.2061X30
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0882
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X35
B0240.2061X35
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0897
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X40
B0240.2061X40
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0906
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X45
B0240.2061X45
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0885
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X50
B0240.2061X50
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0924
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X55
B0240.2061X55
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0898
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2061X60
B0240.2061X60
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.0941
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X15
B0240.2081X15
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0888
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X20
B0240.2081X20
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0894
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X25
B0240.2081X25
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0909
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X30
B0240.2081X30
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0936
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X35
B0240.2081X35
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0950
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X40
B0240.2081X40
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0957
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X45
B0240.2081X45
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0972
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X50
B0240.2081X50
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0992
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X55
B0240.2081X55
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0977
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2081X60
B0240.2081X60
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.1012
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2101X15
B0240.2101X15
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0881
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2101X20
B0240.2101X20
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0934
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2101X25
B0240.2101X25
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0951
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2101X30
B0240.2101X30
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0988
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0240.2101X35
B0240.2101X35
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.1011
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表