目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0328 - Handwheels DIN 950, grey cast iron
Blohm
Handwheels, handles, position indicators
Crank handles
Powered by
CAD模型選擇
{blohm/handraeder_handkurbeln_positionieranzeiger/handraede/06271.prj},{NB=B0328.2500X40},{D1=500},{D3=79},{L1=45},{L3=72},{B3=12},{T=43.3},{Z=1},{GEW=14.9870},{EAN=MIN},{TAB=2},{TYP3=1},{TAB1=2},{NDM=16.000},{TYP=2.000},{TYP2=1},{XA=2.000},{D2X=40.000},{E=220.000},{R7=17.000},{GR3=41.000},{GR2=68.000},{GR1=7.000},{GL3=14.000},{GD5=18.000},{GE=42.000},{GL1=112.000},{GD4=22.000},{GD1=36.000},{R8=0.400},{R6=12.000},{R5=17.000},{R4=34.000},{R3=8.500},{R2=28.000},{R1=14.000},{L2=27.000},{H2=32.000},{H1=38.000},{D5=95.000},{D4=82.000},{C=14.000},{B2=28.000},{B1=40.000},{A=62.000},{D22=40.000},{B33=12},{BESTBLOHM=B0328.2500X40},{AUSF=feststehender Ballengriff, Nabe ohne Nut},{MATERIAL=Grauguss},{D2=40},{SPEICHEN=5},{GRIFF1=Ø36 x M 16 x 112},{GRIFF2=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width
[mm]
T
depth
[mm]
SPEICHEN
Number of spokes
ⁿ/ₐ
GEW
Approx. weight
[kg]
GRIFF1
Fixed Machine Handle to Din 39 Form E
ⁿ/ₐ
GRIFF2
Revolving Machine Handles to DIN 98 Form E
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0328.0080X10
B0328.0080X10
without machine handle, h...
Cast iron
80
10
25
16
29
3
11.4
3
0.3005
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0080X12
B0328.0080X12
without machine handle, h...
Cast iron
80
12
25
16
29
4
13.8
3
0.2755
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0100X10
B0328.0100X10
without machine handle, h...
Cast iron
100
10
26
17
33
3
11.4
3
0.3978
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0100X12
B0328.0100X12
without machine handle, h...
Cast iron
100
12
26
17
33
4
13.8
3
0.4019
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0125X12
B0328.0125X12
without machine handle, h...
Cast iron
125
12
33
18
36
4
13.8
3
0.6468
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0125X14
B0328.0125X14
without machine handle, h...
Cast iron
125
14
33
18
36
5
16.3
3
0.6431
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0140X14
B0328.0140X14
without machine handle, h...
Cast iron
140
14
33
19
39
5
16.3
3
0.7954
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0140X16
B0328.0140X16
without machine handle, h...
Cast iron
140
16
33
19
39
5
18.3
3
0.7761
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0160X14
B0328.0160X14
without machine handle, h...
Cast iron
160
14
37
20
40
5
16.3
3
1.1540
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0160X16
B0328.0160X16
without machine handle, h...
Cast iron
160
16
37
20
40
5
18.3
3
1.1540
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0180X16
B0328.0180X16
without machine handle, h...
Cast iron
180
16
36
22
43
5
18.3
3
1.6620
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0180X18
B0328.0180X18
without machine handle, h...
Cast iron
180
18
36
22
43
6
20.8
3
1.6560
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0200X18
B0328.0200X18
without machine handle, h...
Cast iron
200
18
38
24
45
6
20.8
3
2.0410
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0200X22
B0328.0200X22
without machine handle, h...
Cast iron
200
22
38
24
45
6
24.8
3
1.8960
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0250X22
B0328.0250X22
without machine handle, h...
Cast iron
250
22
46
28
50
6
24.8
5
3.7400
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0250X26
B0328.0250X26
without machine handle, h...
Cast iron
250
26
46
28
50
8
29.3
5
3.6000
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0315X26
B0328.0315X26
without machine handle, h...
Cast iron
315
26
54
33
56
8
29.3
5
5.6400
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0315X30
B0328.0315X30
without machine handle, h...
Cast iron
315
30
54
33
56
8
33.3
5
5.6000
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0400X30
B0328.0400X30
without machine handle, h...
Cast iron
400
30
68
38
63
8
33.3
5
9.4800
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0400X34
B0328.0400X34
without machine handle, h...
Cast iron
400
34
68
38
63
10
37.3
5
9.3450
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0500X34
B0328.0500X34
without machine handle, h...
Cast iron
500
34
79
45
72
10
37.3
5
15.0100
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.0500X40
B0328.0500X40
without machine handle, h...
Cast iron
500
40
79
45
72
12
43.3
5
14.4500
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.1080X10
B0328.1080X10
without machine handle, h...
Cast iron
80
10
25
16
29
3
11.4
3
0.3018
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.1080X12
B0328.1080X12
without machine handle, h...
Cast iron
80
12
25
16
29
4
13.8
3
0.2862
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
B0328.1100X10
B0328.1100X10
without machine handle, h...
Cast iron
100
10
26
17
33
3
11.4
3
0.3958
-
-
Yes
84879000
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表