您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0465 - Oil level sight glasses
Blohm
Level indicators, screw plugs
Oil level sight glasses
Powered by
CAD模型選擇
{blohm/fuellstandanzeiger_verschlussschrauben/eulschauglass/28004.prj},{NB=B0465.1362715},{D=36.0},{D2=21},{L=8.5},{L1=13.5},{SW=30},{GEW=0.0091},{EAN=MIN},{Z=1.000},{NDM=27.000},{ST=1.50},{XB=22.10},{TYP=3},{TYP1=2.000},{XA=35.000},{XC=2.000},{XD=1.000},{XE=22.100},{XF=1.800},{XG=18.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=1.500},{XL=19.700},{BESTBLOHM=B0465.1362715},{FORM=A},{AUSF=ohne Reflektor},{FORM1=A},{D1=M 27 x 1,5},{MOMENT=20},{BS=Infotext},{ROHS=Yes},{ZTN=90269060},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM1
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
MOMENT
Max. tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0465.120014
B0465.120014
A
without reflector
A
20.5
G 1/4
12
8.0
8.5
17
5
0.0028
Yes
90269060
B0465.122038
B0465.122038
A
without reflector
A
22.0
G 3/8
12
6.5
12.0
18
7
0.0036
Yes
90269060
B0465.128012
B0465.128012
A
without reflector
A
28.0
G 1/2
16
8.0
12.0
24
15
0.0058
Yes
90269060
B0465.135034
B0465.135034
A
without reflector
A
36.0
G 3/4
21
8.5
13.5
30
20
0.0090
Yes
90269060
B0465.143100
B0465.143100
A
without reflector
A
42.0
G 1
30
9.0
16.0
36
25
0.0117
Yes
90269060
B0465.151114
B0465.151114
A
without reflector
A
51.0
G 1 1/4
32
10.0
17.0
42
-
0.0221
Yes
90269060
B0465.158112
B0465.158112
A
without reflector
A
58.0
G 1 1/2
39
10.0
21.0
50
-
0.0257
Yes
90269060
B0465.174200
B0465.174200
A
without reflector
A
74.0
G 2
48
12.0
20.0
64
-
0.0544
Yes
90269060
B0465.1201415
B0465.1201415
A
without reflector
A
20.0
M 14 x 1,5
12
7.5
8.0
17
5
0.0030
Yes
90269060
B0465.1221615
B0465.1221615
A
without reflector
A
22.0
M 16 x 1,5
12
6.5
12.5
18
7
0.0033
Yes
90269060
B0465.1251815
B0465.1251815
A
without reflector
A
25.5
M 18 x 1,5
14
6.0
12.5
21
10
0.0043
Yes
90269060
B0465.1282015
B0465.1282015
A
without reflector
A
28.0
M 20 x 1,5
16
7.5
12.0
24
15
0.0056
Yes
90269060
B0465.1282215
B0465.1282215
A
without reflector
A
28.0
M 22 x 1,5
16
7.5
12.5
24
15
0.0060
Yes
90269060
B0465.1362615
B0465.1362615
A
without reflector
A
36.0
M 26 x 1,5
21
8.5
13.5
30
20
0.0089
Yes
90269060
B0465.1362715
B0465.1362715
A
without reflector
A
36.0
M 27 x 1,5
21
8.5
13.5
30
20
0.0091
Yes
90269060
B0465.1514015
B0465.1514015
A
without reflector
A
51.0
M 40 x 1,5
32
10.0
17.0
42
-
0.0213
Yes
90269060
B0465.222038
B0465.222038
B
with reflector
B
22.0
G 3/8
12
6.5
12.0
18
7
0.0037
Yes
90269060
B0465.228012
B0465.228012
B
with reflector
B
28.0
G 1/2
16
8.0
12.0
24
15
0.0054
Yes
90269060
B0465.235034
B0465.235034
B
with reflector
B
36.0
G 3/4
21
8.5
13.5
30
20
0.0096
Yes
90269060
B0465.243100
B0465.243100
B
with reflector
B
42.0
G 1
30
9.0
16.0
36
25
0.0160
Yes
90269060
B0465.251114
B0465.251114
B
with reflector
B
51.0
G 1 1/4
32
10.0
17.0
42
-
0.0231
Yes
90269060
B0465.258112
B0465.258112
B
with reflector
B
58.0
G 1 1/2
39
10.0
21.0
50
-
0.0268
Yes
90269060
B0465.274200
B0465.274200
B
with reflector
B
74.0
G 2
48
12.0
20.0
64
-
0.0579
Yes
90269060
B0465.2221615
B0465.2221615
B
with reflector
B
22.0
M 16 x 1,5
12
6.5
12.5
18
7
0.0036
Yes
90269060
B0465.2251815
B0465.2251815
B
with reflector
B
25.5
M 18 x 1,5
14
6.0
12.5
21
10
0.0045
Yes
90269060
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表