目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0085 - Locking pins with magnetic axial lock
Blohm
Spring plungers, locking bolts, ball locking bolts
Locking Pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/steckbolzen/03412.prj},{NB=B0085.3308070},{GR=2},{B=23},{D=33.2},{D1X=8.000},{D2=17.3},{L2=33.0},{L3=26.1},{L5X=70.00},{FESTIGKEIT=38},{GEW=0.0498},{EAN=MIN},{TYP=1},{XA=1.5},{XB=1.4},{XC=4.6},{XD=26.7},{XE=16.7},{XF=1.9},{XG=1.8},{XH=0.5},{XI=16.7},{XJ=18.7},{XK=14.6},{XL=4.2},{XM=10.9},{XN=11.9},{XO=5.5},{XP=7.2},{XQ=27.5},{XR=10.9},{XS=16.0},{XT=0.6},{XV=150.0},{XW=40.0},{XX=15.6},{XM1=2.800},{XN1=43.000},{XO1=4.700},{XP1=13.600},{BESTBLOHM=B0085.3308070},{D1=8},{L5=70},{AUFNAHME=8},{HALTEKRAFT=43},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
B
Width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving
[mm]
FESTIGKEIT
Shearing force double shear max. kN
[kN]
HALTEKRAFT
Holding force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0085.3306015
B0085.3306015
23
33.2
6
17.3
33.0
26.1
15
6
22
43
0.0226
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3306030
B0085.3306030
23
33.2
6
17.3
33.0
26.1
30
6
22
43
0.0290
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3306040
B0085.3306040
23
33.2
6
17.3
33.0
26.1
40
6
22
43
0.0311
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3306050
B0085.3306050
23
33.2
6
17.3
33.0
26.1
50
6
22
43
0.0333
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3306060
B0085.3306060
23
33.2
6
17.3
33.0
26.1
60
6
22
43
0.0356
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3306070
B0085.3306070
23
33.2
6
17.3
33.0
26.1
70
6
22
43
0.0378
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3306080
B0085.3306080
23
33.2
6
17.3
33.0
26.1
80
6
22
43
0.0370
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308015
B0085.3308015
23
33.2
8
17.3
33.0
26.1
15
8
38
43
0.0284
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308030
B0085.3308030
23
33.2
8
17.3
33.0
26.1
30
8
38
43
0.0342
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308040
B0085.3308040
23
33.2
8
17.3
33.0
26.1
40
8
38
43
0.0380
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308050
B0085.3308050
23
33.2
8
17.3
33.0
26.1
50
8
38
43
0.0418
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308060
B0085.3308060
23
33.2
8
17.3
33.0
26.1
60
8
38
43
0.0458
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308070
B0085.3308070
23
33.2
8
17.3
33.0
26.1
70
8
38
43
0.0498
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.3308080
B0085.3308080
23
33.2
8
17.3
33.0
26.1
80
8
38
43
0.0560
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610015
B0085.4610015
33
45.9
10
26.3
39.5
31.3
15
10
60
74
0.0520
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610030
B0085.4610030
33
45.9
10
26.3
39.5
31.3
30
10
60
74
0.0679
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610040
B0085.4610040
33
45.9
10
26.3
39.5
31.3
40
10
60
74
0.0670
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610050
B0085.4610050
33
45.9
10
26.3
39.5
31.3
50
10
60
74
0.0730
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610060
B0085.4610060
33
45.9
10
26.3
39.5
31.3
60
10
60
74
0.0800
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610070
B0085.4610070
33
45.9
10
26.3
39.5
31.3
70
10
60
74
0.0860
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4610080
B0085.4610080
33
45.9
10
26.3
39.5
31.3
80
10
60
74
0.0983
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4612030
B0085.4612030
33
45.9
12
26.3
39.5
31.3
30
12
86
74
0.0690
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4612040
B0085.4612040
33
45.9
12
26.3
39.5
31.3
40
12
86
74
0.0780
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4612050
B0085.4612050
33
45.9
12
26.3
39.5
31.3
50
12
86
74
0.0870
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0085.4612060
B0085.4612060
33
45.9
12
26.3
39.5
31.3
60
12
86
74
0.0960
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表