目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0531 - Cam-action indexing plungers
Blohm
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-11_asmtab.prj},{NB=B0531.0612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=35},{F=3.0},{F2=60},{GEW=0.1730},{EAN=MIN},{NDM=20},{ST=1.500},{TYP2=0},{TYP=24},{TYP3=1},{TYP4=192},{NDM1=0.0000},{TYP5=1.000},{BESTBLOHM=B0531.061220187},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20x1,5},{SW=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-11_schb.prj},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0531.040410
B0531.040410
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.0
8
14
0.0170
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0404101
B0531.0404101
A
-
without grip cap or lockn...
4
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.0
8
14
0.0170
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040510
B0531.040510
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.3
8
14
0.0170
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0405101
B0531.0405101
A
-
without grip cap or lockn...
5
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.3
8
14
0.0170
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040610
B0531.040610
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
20
-
1.8
8
14
0.0290
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0406101
B0531.0406101
A
-
without grip cap or lockn...
6
M10x1
10
9.0
3.0
6
38.5
25.0
20
-
1.8
8
14
0.0290
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040512
B0531.040512
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
25
-
1.3
8
15
0.0180
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0405121
B0531.0405121
A
-
without grip cap or lockn...
5
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
1.3
8
15
0.0180
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040612
B0531.040612
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
25
-
1.8
8
15
0.0290
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0406121
B0531.0406121
A
-
without grip cap or lockn...
6
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
1.8
8
15
0.0290
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040812
B0531.040812
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
25
-
2.3
8
15
0.0700
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0408121
B0531.0408121
A
-
without grip cap or lockn...
8
M12x1,5
12
10.8
3.6
8
47.4
30.0
25
-
2.3
8
15
0.0700
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040616
B0531.040616
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
32
-
1.8
15
35
0.0680
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0406161
B0531.0406161
A
-
without grip cap or lockn...
6
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
1.8
15
35
0.0680
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040816
B0531.040816
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
32
-
2.3
15
35
0.0730
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0408161
B0531.0408161
A
-
without grip cap or lockn...
8
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
2.3
15
35
0.0730
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.041016
B0531.041016
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
32
-
2.8
15
35
0.0730
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0410161
B0531.0410161
A
-
without grip cap or lockn...
10
M16x1,5
16
14.4
4.8
10
61.2
40.0
32
-
2.8
15
35
0.0730
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.040820
B0531.040820
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
35
-
2.3
20
60
0.1320
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0408201
B0531.0408201
A
-
without grip cap or lockn...
8
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
2.3
20
60
0.1320
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.041020
B0531.041020
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
35
-
2.8
20
60
0.1350
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0410201
B0531.0410201
A
-
without grip cap or lockn...
10
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
2.8
20
60
0.1350
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.041220
B0531.041220
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
35
-
3.0
20
60
0.1370
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.0412201
B0531.0412201
A
-
without grip cap or lockn...
12
M20x1,5
20
18.0
6.0
12
71.0
50.0
35
-
3.0
20
60
0.1370
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0531.050410
B0531.050410
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
20
17
1.0
8
14
0.0230
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0054 - Indexing plungers
Blohm
03.06.2024
B0046 - Indexing plungers
Blohm
03.06.2024
BK36.0017 - Indexing and clamping handles
Bäcker
04.08.2022
1087 (index plungers) - Index Plungers (Steel)
STAMPINGMASTERS
19.07.2023
SGR816 - Index Plungers (Pin overhang, Steel)
STAMPINGMASTERS
19.07.2023
B0057 - Indexing plungers-Premium with tapered pin
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表