目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0197 - Spherical washers DIN 6319, edition 10/01
Blohm
Support elements, locating elements, stop elements
Height adjustment elements
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/07420.prj},{NB=B0197.224},{BELASTUNG=168.0},{GEW=0.0604},{EAN=MIN},{TIP=2.000},{XA=0.0},{VAR=2},{XB=0.000},{XC=25.00},{XD=44.0},{XE=2.4},{XF=8.2},{XG=32.0},{XH=28.0},{XI=44.0},{XJ=37.00},{XK=9.5},{XL=15.0},{BESTBLOHM=B0197.224},{MATERIAL=Stahl},{FORM=D},{AUSF=Kegelpfanne mit D4=D3},{D1=28.0},{D2=44.0},{D3=44.0},{D4=44.0},{D5=37.00},{H1=9.5},{H2=15.2},{H3=9.5},{H4=15.0},{R1=-},{F=24},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM ,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D5
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
R1
Radius
[mm]
F
for bolt Ø
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0197.105
B0197.105
Steel
C
spherical washer
5.25
10.5
-
0.4
-
7.5
5
6.5
0.0006
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.106
B0197.106
Steel
C
spherical washer
6.40
12.0
-
0.7
-
9.0
6
9.0
0.0009
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.108
B0197.108
Steel
C
spherical washer
8.40
17.0
-
0.6
-
12.0
8
17.0
0.0027
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.110
B0197.110
Steel
C
spherical washer
10.50
21.0
-
0.8
-
15.0
10
26.0
0.0051
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.112
B0197.112
Steel
C
spherical washer
13.00
24.0
-
1.1
-
17.0
12
38.0
0.0074
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.114
B0197.114
Steel
C
spherical washer
15.00
28.0
-
1.2
-
22.0
14
53.0
0.0112
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.116
B0197.116
Steel
C
spherical washer
17.00
30.0
-
1.3
-
22.0
16
73.0
0.0127
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.120
B0197.120
Steel
C
spherical washer
21.00
36.0
-
2.0
-
27.0
20
117.0
0.0228
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.124
B0197.124
Steel
C
spherical washer
25.00
44.0
-
2.4
-
32.0
24
168.0
0.0453
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.130
B0197.130
Steel
C
spherical washer
31.00
56.0
-
3.6
-
41.0
30
269.0
0.1035
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.136
B0197.136
Steel
C
spherical washer
37.00
68.0
-
4.6
-
50.0
36
394.0
0.1944
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.142
B0197.142
Steel
C
spherical washer
43.00
78.0
-
6.5
-
58.0
42
542.0
0.3133
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.148
B0197.148
Steel
C
spherical washer
50.00
92.0
-
8.0
-
67.0
48
714.0
0.5431
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.156
B0197.156
Steel
C
spherical washer
58.00
103.0
-
9.5
-
79.0
56
960.0
0.7457
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.164
B0197.164
Steel
C
spherical washer
66.00
120.0
-
12.0
-
93.0
64
1269.0
1.2370
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0106
B0197.0106
Stainless steel
C
spherical washer
6.40
12.0
-
0.7
-
9.0
6
6.0
0.0011
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0108
B0197.0108
Stainless steel
C
spherical washer
8.40
17.0
-
0.6
-
12.0
8
12.0
0.0027
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0110
B0197.0110
Stainless steel
C
spherical washer
10.50
21.0
-
0.8
-
15.0
10
16.0
0.0052
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0112
B0197.0112
Stainless steel
C
spherical washer
13.00
24.0
-
1.1
-
17.0
12
24.0
0.0075
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0116
B0197.0116
Stainless steel
C
spherical washer
17.00
30.0
-
1.3
-
22.0
16
45.0
0.0131
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0120
B0197.0120
Stainless steel
C
spherical washer
21.00
36.0
-
2.0
-
27.0
20
71.0
0.0232
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0124
B0197.0124
Stainless steel
C
spherical washer
25.00
44.0
-
2.4
-
32.0
24
105.0
0.0447
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0130
B0197.0130
Stainless steel
C
spherical washer
31.00
56.0
-
3.6
-
41.0
30
191.0
0.1028
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0136
B0197.0136
Stainless steel
C
spherical washer
37.00
68.0
-
4.6
-
50.0
36
0.0
0.1944
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0197.0142
B0197.0142
Stainless steel
C
spherical washer
43.00
78.0
-
6.5
-
58.0
42
0.0
0.3089
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表