SDA - 薄型气缸
BLCH
气动执行元件
SDA系列薄型气缸
Powered by
CAD模型選擇
{blch/cylinder/sda/sda_asmtab.prj},{NB=SDA32X5(0)},{SERIES=SDA},{BORE=32},{STROKE=5},{POS=0},{MAGNET=},{RODTYPE=},{B=44},{BA=50},{BA1=50.0},{D=12},{E1=6},{E2=1.00},{H=10},{J=8.2},{JA=5.5},{K=M6X1 通孔:φ5.2},{K1=6},{K2=1.000},{KA=16},{KB=34.0},{M=22.0},{MA=2.5},{P=PT1/8},{P1=9.728},{P2=9.728},{T=-},{EB=18},{F=17},{FA=6},{PPATH=assemblies/sda_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
ⁿ/ₐ
BORE
缸径
[mm]
A
[mm]
AB
Ab
[mm]
AC
Ac
[mm]
B
[mm]
BA
Ba
[mm]
D
[mm]
DA
Da
[mm]
E
[mm]
EA
Ea
[mm]
H
[mm]
J
[mm]
JA
Ja
[mm]
K
[mm]
KA
Ka
[mm]
KB
Kb
[mm]
M
[mm]
MA
Ma
[mm]
P
[mm]
PA
Pa
[mm]
PB
Pb
[mm]
T
[mm]
EB
Eb
[mm]
F
[mm]
FA
Fa
[mm]
SDA12X5
SDA12X5
12
22.0
5.0
17.0
25
-
6
4.0
M3X0.5
6
5
6.5
4.5
M5X0.8 通孔:φ4.2
12
16.3
10.2
1.0
M5X0.8
7.5
5.0
23
12
8
4
SDA16X5
SDA16X5
16
24.0
5.5
18.5
29
-
6
4.0
M3X0.5
6
5
6.5
4.5
M5X0.8 通孔:φ4.2
12
19.8
11.0
1.5
M5X0.8
8.0
5.0
28
12
8
4
SDA20X5
SDA20X5
20
25.0
5.5
19.5
34
36
8
4.0
M4X0.7
8
6
6.5
4.5
M5X0.8 通孔:φ4.2
14
24.0
13.0
1.5
M5X0.8
8.0
5.0
-
15
10
5
SDA25X5
SDA25X5
25
27.0
6.0
21.0
40
42
10
4.0
M5X0.8
10
8
8.2
5.5
M6X1 通孔:φ5.2
15
28.0
17.0
2.0
M5X0.8
9.0
5.5
-
17
12
6
SDA32X5
SDA32X5
32
31.5
7.0
24.5
44
50
12
4.5
M6X1
12
10
8.2
5.5
M6X1 通孔:φ5.2
16
34.0
22.0
2.5
PT1/8
9.0
6.5
-
18
17
6
SDA40X5
SDA40X5
40
33.0
7.0
26.0
52
58.5
16
4.0
M8X1.25
12
14
10.5
6.5
M8X1.25 通孔:φ6.7
20
40.0
28.0
3.0
PT1/8
9.5
7.5
-
28
19
8
SDA50X5
SDA50X5
50
37.0
9.0
28.0
62
71.5
20
5.0
M10X1.5
15
17
10.5
6.5
M8X1.25 通孔:φ6.7
25
48.0
38.0
4.0
PT1/4
8.0
8.0
-
28
27
11
SDA63X5
SDA63X5
63
41.0
9.0
32.0
75
84.5
20
5.0
M10X1.5
15
17
10.5
6.5
M8X1.25 通孔:φ6.7
25
60.0
40.0
4.0
PT1/4
9.5
9.5
-
28
27
11
SDA80X5
SDA80X5
80
52.0
11.0
41.0
94
104
25
6.0
M14X1.5
20
22
17.0
11.0
M12X1.75 通孔:φ10.4
25
74.0
45.0
5.0
PT3/8
11.5
11.5
-
33
32
13
SDA100X5
SDA100X5
100
63.0
12.0
51.0
114
124
32
7.0
M18X1.5
20
27
19.0
13.0
M14X2 通孔:φ12.4
30
90.0
55.0
5.0
PT3/8
16.0
16.0
-
38
36
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表