M16, series 723, Miniature Connectors - ---square male panel mount connector
binder
Miniature Connectors
M16 IP67
Male panel mount connector, rectangular flange, solder
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/male20panel20mount20connector2c20rectangular20flange2c20solder/m162c20series207232c20miniature20connectors.prj},{NB=09 0123 300 06},{ARTNR=09 0123 300 06},{PREVIEW=../../../_pool_/1f/bd/723_3_fs_viereck_loe.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{ZUL1=UL},{ZUL2=},{BEZKUZ=M16, series 723, Miniature Connectors},{BEZ=M16 IP67 square male panel mount connector, Contacts: 6 DIN, unshielded, solder, IP67, UL},{BER=Miniature Connectors},{STBAUF=---square male panel mount connector},{POLZ=6 DIN},{PRGRKU=M16 IP67},{SER=series 723},{STVER=screw},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=5 A},{DGWST=≤ 5 mΩ},{GEW=13.07}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0103 300 02
09 0103 300 02
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
2
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
12.17
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0107 300 03
09 0107 300 03
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
3 DIN
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
12.34
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0111 300 04
09 0111 300 04
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
4
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
12.62
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0115 300 05
09 0115 300 05
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
5
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
12.85
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0123 300 06
09 0123 300 06
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
6 DIN
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
13.07
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0127 300 07
09 0127 300 07
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
7
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
13.30
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0173 300 08
09 0173 300 08
IP68
IP67
UL
AISG compliant
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
8 DIN
M16 IP67
series 723
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
13.52
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0131 300 12
09 0131 300 12
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
12
M16 IP67
series 723
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
13.07
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0453 300 14
09 0453 300 14
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
14
M16 IP67
series 723
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
13.20
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0507 300 16
09 0507 300 16
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
16
M16 IP67
series 723
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
13.48
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
09 0463 300 19
09 0463 300 19
IP67
UL
M16, series 723, Miniatur...
M16 IP67 square male pane...
Miniature Connectors
---square male panel moun...
19
M16 IP67
series 723
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
13.79
95 °C
-40 °C
PBT (UL94 V-0)
Zinc die-cast nickel-plat...
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表