您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 581, Miniature Connectors - male cable connector
binder
Miniature Connectors
M16 IP40
Male cable connector with solder eye ring
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/male20cable20connector20with20solder20eye20ring/m162c20series205812c20miniature20connectors.prj},{NB=99 2029 00 12},{ARTNR=99 2029 00 12},{PREVIEW=../../../_pool_/86/a5/581_1_00_2015.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 581, Miniature Connectors},{BEZ=M16 IP40 male cable connector, Contacts: 12, 4.0 - 6.0 mm, shieldable, solder, IP40},{BER=Miniature Connectors},{STBAUF=male cable connector},{POLZ=12},{PRGRKU=M16 IP40},{SER=series 581},{STVER=screw},{ANSQM=max. 0.25 mm²},{ANSQA=max. AWG 24},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=25.25},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=4.0 - 6.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 2025 00 07
99 2025 00 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
25.67
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 02 03
99 2005 02 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
24.78
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 00 03
99 2005 00 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
24.76
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2025 92 07
99 2025 92 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
25.62
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2025 09 07
99 2025 09 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
25.63
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 92 03
99 2005 92 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
24.54
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 09 03
99 2005 09 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
24.82
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2061 02 08
99 2061 02 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
25.79
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2581 00 07
99 2581 00 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
25.73
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 02 04
99 2009 02 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
24.89
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 00 04
99 2009 00 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
24.91
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2061 92 08
99 2061 92 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
25.81
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2061 00 08
99 2061 00 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
25.89
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 92 04
99 2009 92 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
24.71
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 09 04
99 2009 09 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
25.03
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2029 02 12
99 2029 02 12
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
12
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
25.09
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2061 09 08
99 2061 09 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
25.81
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 02 05
99 2013 02 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
25.15
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 00 05
99 2013 00 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
25.26
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2033 02 14
99 2033 02 14
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
14
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
25.29
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2029 00 12
99 2029 00 12
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
12
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
25.25
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 92 05
99 2013 92 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
25.19
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 09 05
99 2013 09 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
25.49
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2037 02 16
99 2037 02 16
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
16
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
25.50
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2033 00 14
99 2033 00 14
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
14
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
25.17
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表