您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 682, Miniature Connectors - female angled connector
binder
Miniature Connectors
M16 IP40
Female angled connector, plastic version
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/female20angled20connector2c20plastic20version/m162c20series206822c20miniature20connectors.prj},{NB=09 0138 78 04},{ARTNR=09 0138 78 04},{PREVIEW=../../../_pool_/f8/e5/682_2_72.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 682, Miniature Connectors},{BEZ=M16 IP40 female angled connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, solder, IP40},{BER=Miniature Connectors},{STBAUF=female angled connector},{POLZ=4},{PRGRKU=M16 IP40},{SER=series 682},{STVER=screw},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 1000 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=6 A},{DGWST=≤ 3 mΩ},{GEW=16.65},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=6.0 - 8.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0164 70 19
09 0164 70 19
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
19
M16 IP40
series 682
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
17.05
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0146 72 07
09 0146 72 07
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
17.05
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0144 70 06
09 0144 70 06
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
6 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
17.07
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0134 72 02
09 0134 72 02
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
2
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
16.34
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0146 78 07
09 0146 78 07
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
17.05
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0144 79 06
09 0144 79 06
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
6 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
17.07
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0136 72 03
09 0136 72 03
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
16.46
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0134 70 02
09 0134 70 02
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
2
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
16.46
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0154 72 08
09 0154 72 08
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
16.51
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0146 70 07
09 0146 70 07
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
17.17
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0136 78 03
09 0136 78 03
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
16.46
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0136 70 03
09 0136 70 03
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
16.59
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0154 78 08
09 0154 78 08
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
16.51
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0146 79 07
09 0146 79 07
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
7
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
17.17
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0138 72 04
09 0138 72 04
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
16.65
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0136 79 03
09 0136 79 03
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
3 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
16.56
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0148 72 12
09 0148 72 12
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
12
M16 IP40
series 682
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
16.53
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0178 70 07
09 0178 70 07
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
7 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
16.55
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0138 78 04
09 0138 78 04
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
16.65
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0138 70 04
09 0138 70 04
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
16.77
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0162 72 14
09 0162 72 14
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
14
M16 IP40
series 682
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
16.65
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0154 70 08
09 0154 70 08
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
8 DIN
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
16.63
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0140 72 05
09 0140 72 05
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
5
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
16.74
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0138 79 04
09 0138 79 04
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
4
M16 IP40
series 682
screw
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
16.77
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
09 0186 72 16
09 0186 72 16
IP40
M16, series 682, Miniatur...
M16 IP40 female angled co...
Miniature Connectors
female angled connector
16
M16 IP40
series 682
screw
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
16.78
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表