M8, series 818, Automation Technology - Data Transmission - female cable connector
binder
Automation Technology - Data Transmission
M8-D
Female cable connector, moulded on cable, Ethernet cable, PUR green, shielded
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m8-d/female20cable20connector2c20moulded20on20cable2c20ethernet20cable2c2020pur20green2c20shielded/m82c20series208182c20automation20technology20-20data20transmission.prj},{NB=77 5430 0000 50704-0200},{ARTNR=77 5430 0000 50704-0200},{PREVIEW=../../../_pool_/67/ff/818_2_kd-d_u_ku.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M8, series 818, Automation Technology - Data Transmission},{BEZ=M8-D female cable connector, Contacts: 4, shielded, moulded cable, IP67, Ethernet, PUR green, 4 x AWG22, 2 m},{BER=Automation Technology - Data Transmission},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M8-D},{SER=series 818},{STVER=M8 x 1},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=63 V DC},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=I},{PRFSSP=1500 V},{BEMSTR=4 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBTY
Cable type
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 5430 0000 50704-0200
77 5430 0000 50704-0200
IP67
M8, series 818, Automatio...
M8-D female cable connect...
Automation Technology - D...
female cable connector
4
M8-D
series 818
M8 x 1
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
63 V DC
1500 V
3
II
I
1500 V
4 A
≤ 15 mΩ
100.0
85° C (idle state)
-25 °C
Ethernet
6.7
2 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
max. 5 m
max. 5 m
200 m/min
-20 °C
-40 °C
80 °C
PUR
CuZn (Brass nickel plated...
PUR
green
CuZn (brass)
Polyolefin
77 5430 0000 50704-0500
77 5430 0000 50704-0500
IP67
M8, series 818, Automatio...
M8-D female cable connect...
Automation Technology - D...
female cable connector
4
M8-D
series 818
M8 x 1
0.34 mm²
AWG 22
> 100 Mating cycles
shielded
63 V DC
1500 V
3
II
I
1500 V
4 A
≤ 15 mΩ
200.0
85° C (idle state)
-25 °C
Ethernet
6.7
5 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
max. 5 m
max. 5 m
200 m/min
-20 °C
-40 °C
80 °C
PUR
CuZn (Brass nickel plated...
PUR
green
CuZn (brass)
Polyolefin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表