目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
RV 1000 - Minima altezza, massima forza
Berger Tools
Nitrogen gas Cylinders
RV ISO11901-3,VDI3003
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/rv/rv_1000_asmtab.prj},{NB=RV1000-125N--(0)},{CU=125},{L=288},{LMIN=163},{RC=3},{D=50},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=205.0},{S=6.15},{W=1.41},{A=28},{E=43},{L3=14.5},{G=20},{FB=75},{FBA=75},{FS2=75},{FS2A=75},{FCA=95},{FCQA=70},{FSA=130},{H=128},{FSD=90},{ED=1.000},{FT=38.820},{FTP=61.000},{VIS=1},{S2=6.15752},{V2=0.20540},{P2=150},{OSM=4.000},{SPM=20},{ARTNR=RV1000-125N},{CODE=RV1000-125-A-N},{CODENIT=KD10-125.1-C},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
W
Weight
[Kg]
RV1000-010
RV1000-010
10
58
48
3
50
150
20
920
1300
1523
25.0
6.15
0.49
RV1000-013
RV1000-013
13
64
51
3
50
150
20
920
1349
1599
30.0
6.15
0.51
RV1000-016
RV1000-016
16
70
54
3
50
150
20
920
1386
1658
34.0
6.15
0.54
RV1000-019
RV1000-019
19
76
57
3
50
150
20
920
1416
1705
39.0
6.15
0.56
RV1000-025
RV1000-025
25
88
63
3
50
150
20
920
1460
1775
48.0
6.15
0.61
RV1000-032
RV1000-032
32
102
70
3
50
150
20
920
1495
1832
59.0
6.15
0.67
RV1000-038
RV1000-038
38
114
76
3
50
150
20
920
1517
1868
69.0
6.15
0.71
RV1000-050
RV1000-050
50
138
88
3
50
150
20
920
1548
1919
88.0
6.15
0.81
RV1000-063
RV1000-063
63
164
101
3
50
150
20
920
1570
1955
108.0
6.15
0.91
RV1000-075
RV1000-075
75
188
113
3
50
150
20
920
1584
1978
127.0
6.15
1.05
RV1000-080
RV1000-080
80
198
118
3
50
150
20
920
1589
1986
135.0
6.15
1.09
RV1000-100
RV1000-100
100
238
138
3
50
150
20
920
1603
2011
166.0
6.15
1.21
RV1000-125
RV1000-125
125
288
163
3
50
150
20
920
1616
2031
205.0
6.15
1.41
RV1000-010N
RV1000-010N
10
58
48
3
50
0
20
0
0
0
25.0
6.15
0.49
RV1000-013N
RV1000-013N
13
64
51
3
50
0
20
0
0
0
30.0
6.15
0.51
RV1000-016N
RV1000-016N
16
70
54
3
50
0
20
0
0
0
34.0
6.15
0.54
RV1000-019N
RV1000-019N
19
76
57
3
50
0
20
0
0
0
39.0
6.15
0.56
RV1000-025N
RV1000-025N
25
88
63
3
50
0
20
0
0
0
48.0
6.15
0.61
RV1000-032N
RV1000-032N
32
102
70
3
50
0
20
0
0
0
59.0
6.15
0.67
RV1000-038N
RV1000-038N
38
114
76
3
50
0
20
0
0
0
69.0
6.15
0.71
RV1000-050N
RV1000-050N
50
138
88
3
50
0
20
0
0
0
88.0
6.15
0.81
RV1000-063N
RV1000-063N
63
164
101
3
50
0
20
0
0
0
108.0
6.15
0.91
RV1000-075N
RV1000-075N
75
188
113
3
50
0
20
0
0
0
127.0
6.15
1.05
RV1000-080N
RV1000-080N
80
198
118
3
50
0
20
0
0
0
135.0
6.15
1.09
RV1000-100N
RV1000-100N
100
238
138
3
50
0
20
0
0
0
166.0
6.15
1.21
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表