目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1490 - Stainless Steel-Linear guide rail systems, Type B3, with two cam roller carriage with 3 rollers, Identification no. 0, without end stop
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear guide rail systems
GN1490
GN1490 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/laufrollenfuehrungen/gn1490/gn1490_ni/gn1490_b3_0_ni_asmtab.prj},{NB=Edelstahl-Laufrollenfuehrung GN1490-29-1434-B3-0-NI},{ARTNR=GN1490-29-1434-B3-0-NI},{PARTNUMBER=GN 1490-29-1434-B3-0-NI},{NORMNR=GN 1490},{TYP=B3},{TYP2=0},{H1=29},{L1=1434},{B=29},{H2=23},{L2=92},{FR=425},{FA=175},{WEIGHT=0.8680},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
ⁿ/ₐ
H1
[mm]
L1
±1
[mm]
B
[mm]
H2
[mm]
L2
cam roller carriage
[mm]
FR
per cam roller carriage
[N]
FA
per cam roller carriage
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Laufrollenfuehr...
GN1490-29-394-B3-0-NI
29
394
29
23
92
425
175
0.3690
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-474-B3-0-NI
29
474
29
23
92
425
175
0.4070
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-554-B3-0-NI
29
554
29
23
92
425
175
0.4450
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-634-B3-0-NI
29
634
29
23
92
425
175
0.4840
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-714-B3-0-NI
29
714
29
23
92
425
175
0.5220
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-794-B3-0-NI
29
794
29
23
92
425
175
0.5610
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-874-B3-0-NI
29
874
29
23
92
425
175
0.5990
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-954-B3-0-NI
29
954
29
23
92
425
175
0.6370
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-1034-B3-0-NI
29
1034
29
23
92
425
175
0.6760
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-1194-B3-0-NI
29
1194
29
23
92
425
175
0.7530
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-29-1434-B3-0-NI
29
1434
29
23
92
425
175
0.8680
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-394-B3-0-NI
37
394
37
30
92
800
200
0.5150
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-474-B3-0-NI
37
474
37
30
92
800
200
0.5750
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-554-B3-0-NI
37
554
37
30
92
800
200
0.6350
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-634-B3-0-NI
37
634
37
30
92
800
200
0.6950
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-714-B3-0-NI
37
714
37
30
92
800
200
0.7550
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-794-B3-0-NI
37
794
37
30
92
800
200
0.8150
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-874-B3-0-NI
37
874
37
30
92
800
200
0.8750
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-954-B3-0-NI
37
954
37
30
92
800
200
0.9350
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-1034-B3-0-NI
37
1034
37
30
92
800
200
0.9950
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-1194-B3-0-NI
37
1194
37
30
92
800
200
1.1150
83024200
YES
Edelstahl-Laufrollenfuehr...
GN1490-37-1434-B3-0-NI
37
1434
37
30
92
800
200
1.2900
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表