目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 991 - Tube end plugs, Plastic square
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN991
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn991/gn_991_v.prj},{NB=Endstopfen GN991-V34-SW (1)},{ARTNR=GN991-V34-SW},{PARTNUMBER=GN 991-V34-SW},{NORMNR=GN 991},{FARBE=black, matte},{COL=SW},{S=V34},{S11=34.000},{S2=},{S2X=MIN},{W2=},{W=1-3},{WX=1.0},{WMIN=1.0},{WMAX=3.0},{L1=5.0},{L2=14.5},{FT=-},{K=MIN},{K1=MIN},{D3=MIN},{R=MIN},{WEIGHT=0.0100},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
S
[mm]
W
[mm]
L1
[mm]
L2
[mm]
FT
for tube
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Endstopfen GN991-V10-GR
GN991-V10-GR
gray, matte
V10
0.8-2.5
4.0
12.0
GN 990
0.0006
39235090
YES
Endstopfen GN991-V10-SW
GN991-V10-SW
black, matte
V10
0.8-2.5
4.0
12.0
GN 990
0.0006
39235090
YES
Endstopfen GN991-V12-GR
GN991-V12-GR
gray, matte
V12
1-2
4.0
12.0
GN 990
0.0040
39235090
YES
Endstopfen GN991-V12-SW
GN991-V12-SW
black, matte
V12
1-2
4.0
12.0
GN 990
0.0020
39235090
YES
Endstopfen GN991-V15-GR
GN991-V15-GR
gray, matte
V15
1-2
3.0
11.5
-
0.0030
39235090
YES
Endstopfen GN991-V15-SW
GN991-V15-SW
black, matte
V15
1-2
3.0
11.5
-
0.0030
39235090
YES
Endstopfen GN991-V16-GR
GN991-V16-GR
gray, matte
V16
1-2.5
5.0
11.5
GN 990
0.0040
39235090
YES
Endstopfen GN991-V16-SW
GN991-V16-SW
black, matte
V16
1-2.5
5.0
11.5
GN 990
0.0016
39235090
YES
Endstopfen GN991-V18-GR
GN991-V18-GR
gray, matte
V18
1.5-3
5.0
11.5
-
0.0040
39235090
YES
Endstopfen GN991-V18-SW
GN991-V18-SW
black, matte
V18
1.5-3
5.0
11.5
-
0.0020
39235090
YES
Endstopfen GN991-V20-GR
GN991-V20-GR
gray, matte
V20
1-3
5.0
11.5
GN 990
0.0023
39235090
YES
Endstopfen GN991-V20-SW
GN991-V20-SW
black, matte
V20
1-3
5.0
11.5
GN 990
0.0024
39235090
YES
Endstopfen GN991-V22-GR
GN991-V22-GR
gray, matte
V22
1-3.5
5.0
12.0
-
0.0060
39235090
YES
Endstopfen GN991-V22-SW
GN991-V22-SW
black, matte
V22
1-3.5
5.0
12.0
-
0.0029
39235090
YES
Endstopfen GN991-V25-GR
GN991-V25-GR
gray, matte
V25
1-3
5.0
11.5
GN 990
0.0033
39235090
YES
Endstopfen GN991-V25-SW
GN991-V25-SW
black, matte
V25
1-3
5.0
11.5
GN 990
0.0024
39235090
YES
Endstopfen GN991-V30-GR
GN991-V30-GR
gray, matte
V30
1-3
5.0
11.5
GN 990
0.0047
39235090
YES
Endstopfen GN991-V30-SW
GN991-V30-SW
black, matte
V30
1-3
5.0
11.5
GN 990
0.0043
39235090
YES
Endstopfen GN991-V34-GR
GN991-V34-GR
gray, matte
V34
1-3
5.0
14.5
-
0.0100
39235090
YES
Endstopfen GN991-V34-SW
GN991-V34-SW
black, matte
V34
1-3
5.0
14.5
-
0.0100
39235090
YES
Endstopfen GN991-V35-GR
GN991-V35-GR
gray, matte
V35
1-3
5.0
11.5
GN 990
0.0100
39235090
YES
Endstopfen GN991-V35-SW
GN991-V35-SW
black, matte
V35
1-3
5.0
11.5
GN 990
0.0080
39235090
YES
Endstopfen GN991-V40-GR
GN991-V40-GR
gray, matte
V40
1-3
5.0
14.5
GN 990
0.0080
39235090
YES
Endstopfen GN991-V40-SW
GN991-V40-SW
black, matte
V40
1-3
5.0
14.5
GN 990
0.0080
39235090
YES
Endstopfen GN991-V45-GR
GN991-V45-GR
gray, matte
V45
1-3
5.0
14.5
GN 990
0.0100
39235090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表