目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 880 ST - Oil drain valves, Type K, with plastic protective cap and retaining cable
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil drain valves
GN880
GN880 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/oelablassventile/gn880/gn880_st/gn880_st_asmtab.prj},{NB=Oelablassventil GN880-G3/8-ST-K},{ARTNR=GN880-G3/8-ST-K},{PARTNUMBER=GN 880-G3/8-ST-K},{NORMNR=GN 880},{D1=G3/8},{NDM1=0.000},{NDM2=16.662},{D2=23},{D3=M22x1,5},{D4=26},{E=25.4},{L1=7.5},{L2=10.5},{L3=31},{SW=22},{PPATH=gn880_st_asmtpl.prj},{WEIGHT=0.0605},{CTN=84818073},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
Connection thread for GN 880.1
ⁿ/ₐ
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oelablassventil GN880-M14...
GN880-M14x1,5-ST-K
M14x1,5
20
M22x1,5
26
25.4
7.5
10.5
31
22
0.0545
84818073
YES
Oelablassventil GN880-G1/...
GN880-G1/4-ST-K
G1/4
20
M22x1,5
26
25.4
7.5
10.5
31
22
0.0550
84818073
YES
Oelablassventil GN880-M16...
GN880-M16x1,5-ST-K
M16x1,5
22
M22x1,5
26
25.4
7.5
10.5
31
22
0.0580
84818073
YES
Oelablassventil GN880-G3/...
GN880-G3/8-ST-K
G3/8
23
M22x1,5
26
25.4
7.5
10.5
31
22
0.0605
84818073
YES
Oelablassventil GN880-M18...
GN880-M18x1,5-ST-K
M18x1,5
24
M22x1,5
26
25.4
8.5
10.5
31
22
0.0624
84818073
YES
Oelablassventil GN880-M20...
GN880-M20x1,5-ST-K
M20x1,5
26
M22x1,5
26
31.2
8.5
10.5
31
27
0.0810
84818073
YES
Oelablassventil GN880-M22...
GN880-M22x1,5-ST-K
M22x1,5
27
M26x1,5
30
31.2
8.5
12.0
32
27
0.0942
84818073
YES
Oelablassventil GN880-G1/...
GN880-G1/2-ST-K
G1/2
26
M26x1,5
30
31.2
8.5
12.0
32
27
0.0810
84818073
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表