目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7404 NI - Stainless Steel-Two-way breathable membranes oil / water repellent (oleo- / hydrophobic)
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN7404
GN7404 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn7404/gn7404_ni/gn7404_ni.prj},{NB=Edelstahl-Belueftungs- / Entlueftungsmembrane GN7404-NI-G1-1,2},{ARTNR=GN7404-NI-G1-1,2},{PARTNUMBER=GN 7404-NI-G1-1,2},{NORMNR=GN 7404},{D1=G1},{D2=40},{D2X=33.249},{D3=20},{L1=11.0},{L2=8.5},{S=36},{M=1.2},{DZ=34},{WEIGHT=0.0614},{CTN=84149000},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=1},{X1=0.9},{DX=38.1},{Y1=17.5},{Y2=6.0},{VERS2=3},{D3X=16.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
M
Membrane pore size
[µm]
DZ
Air permeability volume
[l/min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Belueftungs- / ...
GN7404-NI-G1/2-1,2
G1/2
26
10
8.5
7.5
23
1.2
11
0.0236
84149000
YES
Edelstahl-Belueftungs- / ...
GN7404-NI-G3/4-1,2
G3/4
32
14
9.0
8.0
30
1.2
21
0.041
84149000
YES
Edelstahl-Belueftungs- / ...
GN7404-NI-G1-1,2
G1
40
20
11.0
8.5
36
1.2
34
0.0614
84149000
YES
Edelstahl-Belueftungs- / ...
GN7404-NI-M20x1,5-1,2
M20x1,5
26
10
8.5
7.5
23
1.2
11
0.0221
84149000
YES
Edelstahl-Belueftungs- / ...
GN7404-NI-M26x1,5-1,2
M26x1,5
32
14
9.0
8.0
30
1.2
21
0.0408
84149000
YES
Edelstahl-Belueftungs- / ...
GN7404-NI-M33x1,5-1,2
M33x1,5
40
20
11.0
8.5
36
1.2
34
0.063
84149000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表