您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 448 - Insert Bushings for Square Tubes
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN448
GN448 V
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn448/gn448_v/gn448_v.prj},{NB=Einsteckbuchse GN448-V40-V37-M10},{ARTNR=GN448-V40-V37-M10},{PARTNUMBER=GN 448-V40-V37-M10},{NORMNR=GN 448},{S1=V40},{S1X=40},{S2=V37},{S2X=37.0},{D3=M10},{D3X=10},{L1=38},{L2=8},{SB=6000},{RX1=2.5},{RX2=15.00},{RX3=2.750},{RX4=1.750},{RX5=2.000},{DX7=16.250},{LX2=18.5},{VERS2=4},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0470},{CTN=84879090},{ROHS=YES},{DIM01=0.000},{DIM02=15.000},{DIM03=38.000},{DIM04=8.000},{DIM05=36.000},{DIM06=49.000},{NDM=14.000},{R=3.350},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
S1
Outer-Ø
ⁿ/ₐ
S2
Internal-Ø
[mm]
D3
Thread-Ø
ⁿ/ₐ
T
Depth of thread
[mm]
L1
[mm]
L2
[mm]
SB
Static load
[N]
KR
suitable for construction tubes GN 990
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Einsteckbuchse GN448-V20-...
GN448-V20-V16-M8
V20
V16
M8
10
23
5
4000
V20
0.0100
84879090
YES
Einsteckbuchse GN448-V20-...
GN448-V20-V17-M8
V20
V17
M8
10
23
5
4000
-
0.0130
84879090
YES
Einsteckbuchse GN448-V25-...
GN448-V25-V21-M8
V25
V21
M8
10
26
6
4500
V25
0.0200
84879090
YES
Einsteckbuchse GN448-V25-...
GN448-V25-V21-M10
V25
V21
M10
10
26
6
4500
V25
0.0200
84879090
YES
Einsteckbuchse GN448-V25-...
GN448-V25-V22-M8
V25
V22
M8
10
26
6
4500
-
0.0200
84879090
YES
Einsteckbuchse GN448-V25-...
GN448-V25-V22-M10
V25
V22
M10
10
26
6
4500
-
0.0213
84879090
YES
Einsteckbuchse GN448-V25-...
GN448-V25-V22-M12
V25
V22
M12
10
26
6
4500
-
0.0200
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V26-M8
V30
V26
M8
10
31
6
4500
V30
0.0280
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V26-M10
V30
V26
M10
10
31
6
4500
V30
0.0280
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V26-M12
V30
V26
M12
10
31
6
4500
V30
0.0280
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V26-M14
V30
V26
M14
15
31
6
4500
V30
0.0300
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V26-M16
V30
V26
M16
15
31
6
4500
V30
0.0300
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V27-M8
V30
V27
M8
10
31
6
4500
-
0.0280
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V27-M10
V30
V27
M10
10
31
6
4500
-
0.0280
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V27-M12
V30
V27
M12
10
31
6
4500
-
0.0280
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V27-M14
V30
V27
M14
15
31
6
4500
-
0.0300
84879090
YES
Einsteckbuchse GN448-V30-...
GN448-V30-V27-M16
V30
V27
M16
15
31
6
4500
-
0.0300
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V31-M8
V35
V31
M8
10
38
8
6000
V35
0.0400
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V31-M10
V35
V31
M10
10
38
8
6000
V35
0.0400
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V31-M12
V35
V31
M12
10
38
8
6000
V35
0.0400
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V31-M14
V35
V31
M14
15
38
8
6000
V35
0.0420
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V31-M16
V35
V31
M16
15
38
8
6000
V35
0.0420
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V31-M20
V35
V31
M20
20
38
8
6000
V35
0.0580
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V32-M8
V35
V32
M8
10
38
8
6000
-
0.0400
84879090
YES
Einsteckbuchse GN448-V35-...
GN448-V35-V32-M10
V35
V32
M10
10
38
8
6000
-
0.0400
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表