目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 842 - Plunger clamps for push-pull clamping, type AS
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 842
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn842/gn_842_02_asmtab.prj},{NB=Schubstangen-Spanner GN842-360-AS (closed)},{ARTNR=GN842-360-AS},{PARTNUMBER=GN 842-360-AS},{MODELLO=360/AS},{AX=122},{BX=75},{CX=25},{EX=45,5},{FX=90},{GX=33,5},{HX=36,5},{IX=-},{LX=30},{MX=M8},{NX=15},{OX=32},{PX=12},{QX=5,5},{RX=6},{X=32},{FHX=560},{GR=440},{PPATH=gn_842_02_asmtpl.prj},{NORMNR=GN 842},{GROESSE=360},{POS=0},{FH=5600},{A=25},{B1=90},{B2=45.5},{D1=12},{D2=M8},{D3=5.5},{H1=75},{H2=34.5},{L1=122},{L2=114},{L3=32},{M1=33.5},{M2=30},{M3=36.5},{M4=-},{S=7},{T=15},{W=32},{WEIGHT=0.4800},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{L1X=122.000},{H1X=75.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
S
[mm]
T
[mm]
W
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
L1X
[mm]
H1X
[mm]
Schubstangen-Spanner GN84...
GN842-70-AS
70
1200
12
64
36
8.5
M6
4.3
42.5
19.5
86
79
22
26
13
26
-
6
12
20
0.1700
82057000
YES
86.000
42.500
Schubstangen-Spanner GN84...
GN842-160-AS
160
2800
15
85
46
11
M6
5.3
59
25
116
107
31
33.5
11.5
36.5
-
7
12
30
0.3600
82057000
YES
116.000
59.000
Schubstangen-Spanner GN84...
GN842-360-AS
360
5600
25
90
45.5
12
M8
5.5
75
34.5
122
114
32
33.5
30
36.5
-
7
15
32
0.4800
82057000
YES
122.000
75.000
Schubstangen-Spanner GN84...
GN842-550-AS
550
8000
18
122.5
55
14
M8
7
82.5
29.5
164.5
154.5
42
41
15
35
41
6
16
42
0.7000
82057000
YES
164.500
82.500
Schubstangen-Spanner GN84...
GN842-1100-AS
1100
16000
25
133
57
16
M10
8.5
95
38
182
170.5
49
41
15
35
41
8
18
50
1.1000
82057000
YES
182.000
95.000
Schubstangen-Spanner GN84...
GN842-2100-AS
2100
25000
35
177
70
20
M12
8.5
118.5
50
238
222
61
50
35
50
50
10
22
60
2.2200
82057000
YES
238.000
118.500
Schubstangen-Spanner GN84...
GN842-3100-AS
3100
45000
40
216
76
22
M14
11
137
56
316
300
100
54
40
70
70
10
25
100
3.0650
82057000
YES
316.000
137.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表