目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6336 - Star knobs, Type K, with threaded bush steel, duroplast
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
DIN 6336
DIN 6336 KU
DIN 6336 KU
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/din6336/din6336_ku/din6336_ku/din6336_ku_k.prj},{NB=Sterngriff DIN6336-KU-50-M8-K},{ARTNR=DIN6336-KU-50-M8-K},{PARTNUMBER=DIN 6336-KU-50-M8-K},{NORMNR=DIN 6336},{D1=50},{D2=M8},{D2X='M8','M10'},{D3=22},{H1=32},{H2=17},{W1=80},{ABS5=13.000},{ABS6=7.000},{R1=14.362},{R2=5.000},{ABS7=21.000},{ABS8=5.000},{ABS9=22.000},{ABS10=8.000},{ABS11=19.000},{R5=70.000},{R6=7.060},{R7=4.450},{WS=Stahl},{RX=1.500},{RR=70.000},{D3X=15.200},{D3Y=15.000},{HX=0.100},{TT=8.000},{D1T=37.500},{WEIGHT=0.0350},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
T1
[mm]
WS
Material bushing
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff DIN6336-KU-25-...
DIN6336-KU-25-M5-K
25
M5
12
16
8
9.5
Steel
0.0070
39263000
YES
Sterngriff DIN6336-KU-32-...
DIN6336-KU-32-M6-K
32
M6
14
20
10
12.0
Steel
0.0120
39263000
YES
Sterngriff DIN6336-KU-40-...
DIN6336-KU-40-M6-K
40
M6
18
25
13
12.0
Steel
0.0192
39263000
YES
Sterngriff DIN6336-KU-40-...
DIN6336-KU-40-M8-K
40
M8
18
25
13
14.0
Steel
0.0200
39263000
YES
Sterngriff DIN6336-KU-50-...
DIN6336-KU-50-M8-K
50
M8
22
32
17
14.0
Steel
0.0350
39263000
YES
Sterngriff DIN6336-KU-50-...
DIN6336-KU-50-M10-K
50
M10
22
32
17
18.0
Steel
0.0400
39263000
YES
Sterngriff DIN6336-KU-63-...
DIN6336-KU-63-M10-K
63
M10
26
40
21
18.0
Steel
0.0700
39263000
YES
Sterngriff DIN6336-KU-63-...
DIN6336-KU-63-M12-K
63
M12
26
40
21
22.0
Steel
0.0780
39263000
YES
Sterngriff DIN6336-KU-80-...
DIN6336-KU-80-M12-K
80
M12
35
50
25
22.0
Steel
0.1450
39263000
YES
Sterngriff DIN6336-KU-80-...
DIN6336-KU-80-M16-K
80
M16
35
50
25
30.0
Steel
0.1400
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表