目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 604.1 - Adjustable hand levers, detectable, FDA-compliant plastic, threaded stud Stainless Steel
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 604.1
GN 604.1 S
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn604_1/gn604_1_s/gn604_1_ms_det.prj},{NB=Verstellbare Klemmhebel GN604.1-78-M8-40-VDB},{ARTNR=GN604.1-78-M8-40-VDB},{PARTNUMBER=GN 604.1-78-M8-40-VDB},{NORMNR=GN 604.1},{FARBEVIS=blau, visuell detektierbar},{L1=78},{L=13.000},{D1=M8},{L2=40},{L2X=20,25,32,40,50,63,80},{D1Y=8},{D1X=10},{D2=16.0},{D3=23.0},{H1=36.0},{H2=3.5},{H3=46.5},{H4=4.0},{T=14},{SW=4.000},{WEIGHT=0.0756},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verstellbare Klemmhebel G...
GN604.1-63-M6-16-VDB
blue, visually detectable
63
M6
16
13.5
19.0
31.0
3.5
38.5
4.0
0.0411
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-16-MDB
blue, metal detectable
63
M6
16
13.5
19.0
31.0
3.5
38.5
4.0
0.0400
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-20-VDB
blue, visually detectable
63
M6
20
13.5
19.0
31.0
3.5
38.5
4.0
0.0410
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-20-MDB
blue, metal detectable
63
M6
20
13.5
19.0
31.0
3.5
38.5
4.0
0.0410
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-25-VDB
blue, visually detectable
63
M6
25
13.5
19.0
31.0
3.5
38.5
4.0
0.0428
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-25-MDB
blue, metal detectable
63
M6
25
13.5
19.0
31.0
3.5
38.5
4.0
0.0420
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-32-VDB
blue, visually detectable
63
M6
32
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-32-MDB
blue, metal detectable
63
M6
32
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-40-VDB
blue, visually detectable
63
M6
40
13.5
19.0
31.0
3.5
38.5
4.0
0.0450
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-40-MDB
blue, metal detectable
63
M6
40
13.5
19.0
31.0
3.5
38.5
4.0
0.0450
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-50-VDB
blue, visually detectable
63
M6
50
13.5
19.0
31.0
3.5
38.5
4.0
0.0460
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-50-MDB
blue, metal detectable
63
M6
50
13.5
19.0
31.0
3.5
38.5
4.0
0.0460
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-63-VDB
blue, visually detectable
63
M6
63
13.5
19.0
31.0
3.5
38.5
4.0
0.0480
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M6-63-MDB
blue, metal detectable
63
M6
63
13.5
19.0
31.0
3.5
38.5
4.0
0.0480
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-16-VDB
blue, visually detectable
63
M8
16
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-16-MDB
blue, metal detectable
63
M8
16
13.5
19.0
31.0
3.5
38.5
4.0
0.0430
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-20-VDB
blue, visually detectable
63
M8
20
13.5
19.0
31.0
3.5
38.5
4.0
0.0440
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-20-MDB
blue, metal detectable
63
M8
20
13.5
19.0
31.0
3.5
38.5
4.0
0.0440
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-25-VDB
blue, visually detectable
63
M8
25
13.5
19.0
31.0
3.5
38.5
4.0
0.0460
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-25-MDB
blue, metal detectable
63
M8
25
13.5
19.0
31.0
3.5
38.5
4.0
0.0460
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-32-VDB
blue, visually detectable
63
M8
32
13.5
19.0
31.0
3.5
38.5
4.0
0.0480
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-32-MDB
blue, metal detectable
63
M8
32
13.5
19.0
31.0
3.5
38.5
4.0
0.0480
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-40-VDB
blue, visually detectable
63
M8
40
13.5
19.0
31.0
3.5
38.5
4.0
0.0500
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-40-MDB
blue, metal detectable
63
M8
40
13.5
19.0
31.0
3.5
38.5
4.0
0.0500
84879090
YES
Verstellbare Klemmhebel G...
GN604.1-63-M8-50-VDB
blue, visually detectable
63
M8
50
13.5
19.0
31.0
3.5
38.5
4.0
0.0540
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表