目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN950.1 - Handwheels without keyway, with revolving handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 950.1
GN 950.1 B
GN 950.1 B D
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn950_1/gn950_1_b/gn950_1_b_d/gn950_1_b_d.prj},{NB=Handrad GN950.1-GG-160-B16-D},{ARTNR=GN950.1-GG-160-B16-D},{PARTNUMBER=GN 950.1-GG-160-B16-D},{NORMNR=GN 950.1},{D1=160},{D2=B16},{D2Y=16},{D3=45},{GEWINDE=10},{B=18},{L1=32},{L2=52},{L3=83.0},{R=62},{DURCHM=25},{ANZAHL=3},{A=19.000},{B1=20.000},{B2=14.000},{C=7.000},{D4=47.000},{D5=51.000},{E=62.000},{H1=22.000},{H2=19.000},{L2Y=20.000},{R1=8.000},{R2=16.000},{R3=4.000},{R4=18.000},{R5=9.000},{R6=5.000},{R7=12.000},{ARME=3.000},{T=18.300},{B3=5.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=15.000},{GD6=21.000},{GE=30.000},{GL1=75.000},{GL3=8.000},{GL4=6.500},{GR1=5.000},{GR2=50.000},{GR3=24.000},{WEIGHT=1.4870},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
NORMNR
Norm number
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad GN950.1-GG-125-B1...
GN950.1-GG-125-B14-D
GN 950.1
125
B14
34
16
26
45
20
3
0.8860
84879090
YES
Handrad GN950.1-GG-160-B1...
GN950.1-GG-160-B16-D
GN 950.1
160
B16
45
18
32
52
25
3
1.4870
84879090
YES
Handrad GN950.1-GG-200-B2...
GN950.1-GG-200-B20-D
GN 950.1
200
B20
50
22
38
59
25
3
2.5150
84879090
YES
Handrad GN950.1-GG-250-B2...
GN950.1-GG-250-B24-D
GN 950.1
250
B24
56
26
44
66
32
5
4.4000
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表