目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 555 - Handwheels without keyway, without handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 555
GN 555 B
GN 555 B A
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn555/gn555_b/gn555_b_a/gn555_b_a.prj},{NB=Speichenhandrad GN555-140-B14-A},{ARTNR=GN555-140-B14-A},{PARTNUMBER=GN 555-140-B14-A},{NORMNR=GN 555},{D1=140},{D2=B14},{D2Y=14},{D2X=14,16},{D3=32},{D4=24},{D5=36},{B=20},{L1=3},{L2=26},{L3=35},{ANZAHL=3},{D21=140.0},{D22=100.0},{D23=41.0},{D24=117.0},{D25=52.0},{W21=12.0},{W22=20.0},{W23=3.0},{ABS21=6.5},{ABS22=12.0},{ABS23=7.0},{ABS24=24.0},{R21=76.0},{R22=45.0},{R23=5.0},{WEIGHT=0.2850},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
-0.5
[mm]
L2
-0.5
[mm]
L3
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Speichenhandrad GN555-100...
GN555-100-B10-A
100
B10
25
18
28
15
0
23
28
3
0.1230
84879090
YES
Speichenhandrad GN555-100...
GN555-100-B12-A
100
B12
25
18
28
15
0
23
28
3
0.1180
84879090
YES
Speichenhandrad GN555-125...
GN555-125-B12-A
125
B12
24
18
30
18
1
25
35
3
0.1880
84879090
YES
Speichenhandrad GN555-125...
GN555-125-B14-A
125
B14
24
18
30
18
1
25
35
3
0.1720
84879090
YES
Speichenhandrad GN555-140...
GN555-140-B14-A
140
B14
32
24
36
20
3
26
35
3
0.2850
84879090
YES
Speichenhandrad GN555-160...
GN555-160-B14-A
160
B14
32
24
37
22
5
28
40
3
0.3520
84879090
YES
Speichenhandrad GN555-160...
GN555-160-B16-A
160
B16
32
24
37
22
5
28
40
3
0.3000
84879090
YES
Speichenhandrad GN555-200...
GN555-200-B18-A
200
B18
40
31
45
24
4
33
45
3
0.5670
84879090
YES
Speichenhandrad GN555-200...
GN555-200-B20-A
200
B20
40
31
45
24
4
33
45
3
0.5640
84879090
YES
Speichenhandrad GN555-250...
GN555-250-B24-A
250
B24
49
38
56
29
7
36
58
3
0.9680
84879090
YES
Speichenhandrad GN555-300...
GN555-300-B26-A
300
B26
58
47
70
32
2
40
65
3
1.5750
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表