目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 522.5 - Spoked handwheels, Type R, with revolving handle, without keyway
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 522.5
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn522_5/gn522_b_d.prj},{NB=Speichenhandrad GN522.5-100-B10-R},{ARTNR=GN522.5-100-B10-R},{D1=100},{D2Y=10},{D3=21},{D4=20.5},{D5=25.5},{B=20.0},{L1=17},{L2=37},{L3=60},{NDM=6.000},{DIM01=18.000},{DIM02=60.000},{DIM04=14.500},{DIM05=19.000},{DIM06=13.000},{DIM07=3.000},{R=37},{DURCHM=18},{ABS1=26.500},{R1=2.000},{R2=45.000},{R3=3.500},{R4=3.000},{R5=3.000},{R8=3.500},{R9=2.000},{R10=0.500},{R11=13.000},{H=17.000},{H1=19.000},{H2=0.300},{H5=2.000},{W1=12.000},{W2=34.000},{S1=1.000},{D11=72.800},{D14=28.400},{D15=37.000},{L21=56.000},{L23=2.500},{D23=10.000},{D24=18.000},{X1=37.000},{WEIGHT=0.1450},{CTN=84879090},{PARTNUMBER=GN 522.5-100-B10-R},{NORMNR=GN 522.5},{D2=B10},{D2X=10,12},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
DURCHM
Handle Ø
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Speichenhandrad GN522.5-8...
GN522.5-80-B8-R
80
B8
18
20.5
25.0
18.0
17
35
45
29
16
0.1080
84879090
YES
Speichenhandrad GN522.5-1...
GN522.5-100-B10-R
100
B10
21
20.5
25.5
20.0
17
37
60
37
18
0.1450
84879090
YES
Speichenhandrad GN522.5-1...
GN522.5-125-B12-R
125
B12
22
26.0
31.0
22.0
22
44
65
48
22
0.2800
84879090
YES
Speichenhandrad GN522.5-1...
GN522.5-160-B14-R
160
B14
26
31.0
40.0
25.0
27
51
80
65
24
0.4240
84879090
YES
Speichenhandrad GN522.5-2...
GN522.5-200-B16-R
200
B16
30
36.0
48.5
28.0
34
61
80
84
24
0.6090
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表